Our Brands

Back UPS PRO BR 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, LAM

Back UPS PRO BR 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, LAM Front Left
Back UPS PRO BR 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, LAM Front Left
Back UPS PRO BR 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, LAM Front Left
Back UPS PRO BR 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, LAM Front Right
Back UPS PRO BR 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, LAM Front Straight
Back UPS PRO BR 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, LAM Back
Back UPS PRO BR 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, LAM Front Left
Back UPS PRO BR 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, LAM Front Right
Back UPS PRO BR 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, LAM Front Straight
Back UPS PRO BR 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, LAM Back
RoHS
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: Coaxial cable, USB cable, User manual

View Product Overview

BR1350M2-LM Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (810 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
810 Watts / 1.35kVA
Output Connections
(6) NEMA 5-15R (Battery Backup)
(4) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Maximum Input Current
12.0A
Back UPS PRO BR 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, LAM
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: Coaxial cable, USB cable, User manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery backup and surge protection
    Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • ENERGY STAR for UPS
    Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • PowerChute Personal Edition OS Compatibility
    This software supports numerous operating systems and processors. For further information, please bra href="https://www.apc.com/wp/?um=300"click here./a
  • RoHS
    Certifies that electronic devices don't contain hazardous metals and flame retardants
  • USB charging ports
    Allows you to simultaneously charge and power your mobile phone and handheld computer using APC USB charging cables (sold separately).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Pro Features & Benefits

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
Disconnected battery notification
Warns when a battery is not available to provide backup power.

Availability

Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Cold-start capable
Provides temporary battery power when the utility power is out.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.

Serviceability

Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Marketing features

Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
810 Watts / 1.35kVA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
8 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
88 - 147V

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
9 Watts

Communications & Management

Interface Port(s)
USB
Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
1080Joules
Data Line Protection
Coaxial cable for CATV/SATV/modem/audio-video, RJ45 10/100/1000 Base-T Ethernet protection
Filtering
Full time multi-pole noise filtering : 5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

Maximum Height
260MM, 26.0CM
Maximum Width
100MM, 10.0CM
Maximum Depth
368MM, 36.8CM
Net Weight
11.7KG
Shipping weight
13.3KG
Shipping Height
380MM, 38.0CM
Shipping Width
241MM, 24.1CM
Shipping Depth
500MM, 50.0CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
381 x 229 x 508MM
Master Carton Units
1.0
Master Carton Weight
13.3
SCC Codes
10731304337826

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
FCC part 15 class B, NOM, TUV C-US certified
Equipment protection policy
Lifetime : $250000
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services