Our Brands

APC Touch Biometric Pod Password Manager

APC Touch Biometric Pod Password Manager Front Left
APC Touch Biometric Pod Password Manager Front Left
APC Touch Biometric Pod Password Manager Front Left
APC Touch Biometric Pod Password Manager Front Left
APC Touch Biometric Pod Password Manager Front Straight
APC Touch Biometric Pod Password Manager Back
APC Touch Biometric Pod Password Manager Application
APC Touch Biometric Pod Password Manager Application
APC Touch Biometric Pod Password Manager Miscellaneous
APC Touch Biometric Pod Password Manager Packaging
APC Touch Biometric Pod Password Manager Front Left
APC Touch Biometric Pod Password Manager Front Left
APC Touch Biometric Pod Password Manager Front Straight
APC Touch Biometric Pod Password Manager Back
APC Touch Biometric Pod Password Manager Application
APC Touch Biometric Pod Password Manager Application
APC Touch Biometric Pod Password Manager Miscellaneous
APC Touch Biometric Pod Password Manager Packaging
  • A Simple and Secure Way to Remember Passwords

  • Includes: CD with software, USB cable, User manual

View Product Overview

BIOPOD Features

Key Features

Cord Length
1.8meters
APC Touch Biometric Pod Password Manager
A Simple and Secure Way to Remember Passwords
Includes: CD with software, USB cable, User manual
  • 3-Step Plug and Play Setup
    3-Step Plug and Play features makes it easier to install the software
  • Compact Portable Design
    Designed to fit APC Travel Power Case

Biometric Security Features & Benefits

Convenience

Designed for accurate verification
Sleek innovative design allows for a stable placement and accurate finger verification
Competitively priced
First biometric solution priced for the consumer's budget
Plug and Play setup
Fast and Easy set up
Fast User Switching for Windows XP
Quickly switches between registered user's desktops
Registers multiple users
Allows enrollment of up to 20 individual fingerprints

Protection

AuthenTec TruePrint Sensor Technology
The leader in biometric sensor technology
Eliminate password lists
Your finger is your password. Stop leaving your e-mail, online banking, shopping and brokerage account passwords out in the open
File and Folder Encryption
OmniPass authentication software allows for your files and folders to be encrypted for enhanced data security.
Limit access to computers
Keeps out unauthorized users

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Australia, Aruba, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, China, Colombia, Costa Rica, Dominican Republic, Ecuador, Fiji, Guatemala, Guyana, Hong Kong, Honduras, Indonesia, India, Jamaica, Myanmar, Mexico, Malaysia, Nicaragua, New Zealand, Panama, Peru, Philippines, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Output

Number of Ports
1

Input

Physical

Maximum Height
51MM, 5.08CM
Maximum Width
25MM, 2.54CM
Maximum Depth
13MM, 1.27CM
Net Weight
0.11KG
Shipping weight
0.14KG
Shipping Height
254MM, 25.4CM
Shipping Width
152MM, 15.24CM
Shipping Depth
18MM, 1.78CM
Color
Silver
Connector A
USB 1.1 type A

Conformance

Approvals
CE, FCC part 15 class B, VCCI
Standard warranty
2 years repair or replace

Options

Services