Our Brands

APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass

APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Front Left
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Front Left
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Front Left
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Front Left
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Front Right
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Miscellaneous
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Front Left
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Front Left
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Front Right
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Miscellaneous
  • Limited stock exists. Please refer to the Galaxy VS range for replacements.

  • Includes: Battery modules ship installed, Bolt down brackets, CD with software, Installation guide, Power modules ship installed, Smart UPS signalling RS-232 cable ...

View Product Overview

SUVT30KF4B4S Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (24000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
24.0kWatts / 30.0kVA
Output Connections
(1) Screw terminals (Battery Backup)
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
Nominal Output Voltage
120V, 208V, 208V 3PH
Nominal Input Voltage
208V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
APC Smart-UPS VT 30kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass
Limited stock exists. Please refer to the Galaxy VS range for replacements.
Includes: Battery modules ship installed, Bolt down brackets, CD with software, Installation guide, Power modules ship installed, Smart UPS signalling RS-232 cable, Start up included, User manual, Web/SNMP management card

Smart-UPS VT Features & Benefits

Total cost of Ownership

Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Serviceability

Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Shippable with modules installed
Enables pre-installation UPS staging and testing and faster installation.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).

Protection

Cold-start capable
Provides temporary battery power when the utility power is out.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
LED status indicators
Quickly understand unit and power status with visual indicators.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Intelligent Card Slot
Customize UPS capabilities with management cards.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Programmable frequency
Ensures compatibility with different input frequencies.

Availability

Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Scalable runtime
Allows additional run time to be quickly added as needed.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
24.0kWatts / 30.0kVA
Output Voltage Note
Configurable for 208 and 220V - 3 Phase
Efficiency at Full Load
93.0 %
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
57 - 63 Hz For 60 Hz nominal Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Other Output Voltages
220 V
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Maximum Output Current
92
Bypass
Built-in maintenance bypass, Built-in static bypass

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
165 - 240V
Efficiency at Full Load
93.0 %
Other Input Voltages
220 V
Input Power Factor at Full Load
0.98

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
4
Typical recharge time
5hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
4
Battery Charge Power (Watts)
1.965kWatts
Extendable Run Time
1

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Control panel
Multifunction LCD status and control console
Audible Alarm
Audible and visible alarms : configurable delays
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1499MM, 149.9CM
Maximum Width
523MM, 52.3CM
Maximum Depth
925MM, 92.5CM
Net Weight
629.09KG
Shipping weight
660.0KG
Shipping Height
1643MM, 164.3CM
Shipping Width
650MM, 65.0CM
Shipping Depth
1062MM, 106.2CM
Color
Black
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
6305.0BTU/hr
Protection Class
NEMA 1

Conformance

Approvals
cUL listed, ISO 14001, ISO 9001, UL 1778
Standard warranty
1 year repair or replace, Start-Up Service

Options

Services