APC Back-UPS 900VA, 120V, AVR, NEMA Sockets
BVX900L-LM Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (480 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
480 Watts
/ 900VA
Output Connections
(6)
NEMA 5-15R
(Battery Backup)
Input Connections
NEMA 5-15P
Cord Length
1.5meters
APC Back-UPS 900VA, 120V, AVR, NEMA Sockets
Battery Backup & Surge Protector for Electronics and Computers
Back-UPS Features & Benefits
Marketing features
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Manageability
LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Availability
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Protection
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Product Distribution
Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Chile, Colombia, Costa Rica, Cyprus, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Suriname, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands
Output
Max Configurable Power (Watts)
480 Watts
/ 900VA
Efficiency at Full Load
98.0 %
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum
Input
Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
89 - 145 (120 V) ACV
Number of Power Cords
1
Efficiency at Full Load
98.0 %
Type of Input Protection Required
Circuit breaker
Input Power Factor at Full Load
0.53
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Nominal Battery Voltage
12 V
Expected Battery Life (years)
2 - 3
Runtime
Efficiency
Communications & Management
Control panel
LED Status display with on line : on battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm
Surge Protection and Filtering
Surge energy rating
350Joules
Physical
Maximum Height
160MM, 16.0CM
Maximum Width
120MM, 12.0CM
Maximum Depth
355MM, 35.5CM
Net Weight
6.0KG
Shipping weight
6.9KG
Shipping Height
250MM, 25.0CM
Shipping Width
197MM, 19.7CM
Shipping Depth
430MM, 43.0CM
Color
Black
# of Layers per Pallet
8.0
# of Units per Layer per Pallet
12.0
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 3000meters
Audible noise at 1 meter from surface of unit
40.0dBA
Protection Class
IP20
Conformance
Approvals
NOM, UL 1778 5th edition
Sustainable Offer Status
RoHS
Compliant