APC 20KW 208V REDUNDANT 2 MOD. 1 MAIN SERV. BYPASS PANEL

No product image
No product image
  • Includes: User Manual

View Product Overview

SBP20KFR2M1 Features

APC 20KW 208V REDUNDANT 2 MOD. 1 MAIN SERV. BYPASS PANEL
Includes: User Manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
1632MM, 163.19CM
Maximum Width
1155MM, 115.49CM
Maximum Depth
216MM, 21.59CM
Net Weight
150.45KG
Shipping weight
164.09KG
Shipping Height
1759MM, 175.9CM
Shipping Width
1155MM, 115.49CM
Shipping Depth
216MM, 21.59CM
Color
Grey
Units per Pallet
1.0

Conformance

Standard warranty
1 year

Options

Services