Smart-UPS On-Line

High density, double-conversion on-line power protection with scalable runtime

Smart-UPS On-Line provides high density, true double-conversion on-line power protection for servers, voice / data networks, medical labs, and light industrial applications. Capable of supporting loads from 1 to 20kVA in a rack/tower convertible form, the Smart-UPS On-Line is available from 2U to 12U. Recent family extensions at 15 and 20kVA enable support of power hungry blade servers or heavily loaded equipment racks. When business-critical systems require runtime in hours, not minutes, Smart-UPS On-Line can be configured with matching battery packs to comply with aggressive runtime demands. The included PowerChute management software provides unattended graceful shutdown of network operating systems. All models 5kVA and above include an integrated Network Management Card for remote management (optional on models below 5 kVA). The Smart-UPS On-Line family provides customers with a reliable source of uninterruptible power even in demanding power environments, including very wide input voltage window, extremely tight output voltage regulation, frequency regulation, internal bypass, and input power factor correction.

Read More
Products Part Number Est. Runtime (hrs:Min)
Product APC Smart-UPS SRT 1000VA RM 120V Part Number SRT1000RMXLA Est. Runtime (hrs:Min) 0:33 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 1000VA RM 120V Network Card Part Number SRT1000RMXLA-NC Est. Runtime (hrs:Min) 0:33 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 1000VA 120V Part Number SRT1000XLA Est. Runtime (hrs:Min) 0:33 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 10000VA RM 230V Part Number SRT10KRMXLI Est. Runtime (hrs:Min) 3:40 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 10000VA RM 208V Part Number SRT10KRMXLT Est. Runtime (hrs:Min) 3:39 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 10kVA RM with 208/240V to 120V 10kVA Step-Down Transformer Part Number SRT10KRMXLT-10KTF Est. Runtime (hrs:Min) 3:39 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 10kVA RM with two 208V to 120V 2U 5kVA Step-Down Transformers Part Number SRT10KRMXLT-5KTF2 Est. Runtime (hrs:Min) 3:39 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 10000VA RM 208V IEC Part Number SRT10KRMXLT-IEC Est. Runtime (hrs:Min) 3:39 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 10000VA RM 208V L630 Part Number SRT10KRMXLT30 Est. Runtime (hrs:Min) 3:39 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 10000VA 230V Part Number SRT10KXLI Est. Runtime (hrs:Min) 3:40 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 10000VA 208V Part Number SRT10KXLT Est. Runtime (hrs:Min) 3:39 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 10kVA with two 208/240V to 120V 5kVA Step-Down Transformers Part Number SRT10KXLT-5KTF2 Est. Runtime (hrs:Min) 3:39 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 10000VA 208V IEC Part Number SRT10KXLT-IEC Est. Runtime (hrs:Min) 3:39 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 10000VA 208V L630 Part Number SRT10KXLT30 Est. Runtime (hrs:Min) 3:39 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 1500VA RM 120V Part Number SRT1500RMXLA Est. Runtime (hrs:Min) 0:29 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 1500VA RM 120V Network Card Part Number SRT1500RMXLA-NC Est. Runtime (hrs:Min) 0:29 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 1500VA 120V Part Number SRT1500XLA Est. Runtime (hrs:Min) 0:29 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 2200VA RM 120V Part Number SRT2200RMXLA Est. Runtime (hrs:Min) 0:32 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 2200VA RM 120V Network Card Part Number SRT2200RMXLA-NC Est. Runtime (hrs:Min) 0:32 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 2200VA 120V TAA Part Number SRT2200RMXLAUS Est. Runtime (hrs:Min) 0:32 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 2200VA RM 230V Part Number SRT2200RMXLI Est. Runtime (hrs:Min) 0:40 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 2200VA RM 230V Network Card Part Number SRT2200RMXLI-NC Est. Runtime (hrs:Min) 0:40 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 2200VA 120V Part Number SRT2200XLA Est. Runtime (hrs:Min) 0:32 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 2200VA 230V Part Number SRT2200XLI Est. Runtime (hrs:Min) 0:40 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA RM 120V Part Number SRT3000RMXLA Est. Runtime (hrs:Min) 0:52 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA RM 120V Network Card Part Number SRT3000RMXLA-NC Est. Runtime (hrs:Min) 0:52 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA RM 230V Part Number SRT3000RMXLI Est. Runtime (hrs:Min) 0:56 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA RM 230V Network Card Part Number SRT3000RMXLI-NC Est. Runtime (hrs:Min) 0:56 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA RM 208V Part Number SRT3000RMXLT Est. Runtime (hrs:Min) 0:53 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA RM 208V to 120V 2U Step-Down Transformer Part Number SRT3000RMXLT-5KTF Est. Runtime (hrs:Min) 0:53 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA RM 208V Network Card Part Number SRT3000RMXLT-NC Est. Runtime (hrs:Min) 0:53 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA RM 208/230V IEC Part Number SRT3000RMXLW-IEC Est. Runtime (hrs:Min) 0:56 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA 120V Part Number SRT3000XLA Est. Runtime (hrs:Min) 0:52 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA 120V TAA Part Number SRT3000XLAUS Est. Runtime (hrs:Min) 0:52 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA 230V Part Number SRT3000XLI Est. Runtime (hrs:Min) 0:56 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA 208V Part Number SRT3000XLT Est. Runtime (hrs:Min) 0:53 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA 208/240V to 120V Step-Down Transformer Part Number SRT3000XLT-5KTF Est. Runtime (hrs:Min) 0:53 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 3000VA 208/230V IEC Part Number SRT3000XLW-IEC Est. Runtime (hrs:Min) 0:56 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 5000VA RM 230V Part Number SRT5KRMXLI Est. Runtime (hrs:Min) 1:31 Call for More Information
855-376-2721 855-376-2721
Product APC Smart-UPS SRT 5000VA RM 208V Part Number SRT5KRMXLT Est. Runtime (hrs:Min) 1:30 Call for More Information
855-376-2721 855-376-2721
Page:
Protection
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Resettable circuit breaker Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable Provides temporary battery power when the utility power is out.
Availability
Scalable runtime Allows additional run time to be quickly added as needed.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
Automatic internal bypass Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Manageability
Serial connectivity Provides management of the UPS via a serial port.
Network manageable Provides remote power management of the UPS over the network.
InfraStruXure Manager Compatible Enables centralized management via the APC InfraStruXure Manager.
SmartSlot Customize UPS capabilities with management cards.
LED status indicators Quickly understand unit and power status with visual indicators.
Adaptability
Plug-and-Play external batteries Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Rack/Tower convertible Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Flash upgradeable firmware Install maintenance releases of firmware remotely using FTP.
Serviceability
Audible alarms Provides notification of changing utility power and UPS power conditions
Disconnected battery notification Warns when a battery is not available to provide backup power.
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Predicitive failure notification Provides early-warning fault analysis ensuring proactive component replacement.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare