NetBotz 750

Performance security and environmental system monitoring for network closets to data centers

The NetBotz 750 offers an active monitoring solution designed to protect against environmental threats and unauthorized access risks that can cause downtime to IT infrastructure, in both Edge Compute and Data Center environments. With its integrated suite of sensors, access control pods, and the newly introduced HD Camera Pod 165, the NetBotz 750 safeguards environments with surveillance and flexible alerting based on user-definable thresholds. Compute is quickly moving closer to where it is used at the Edge, increasing the risks of water damage, high temperature & humidity, fire or other conditions bringing down business-critical applications. Intentional or malicious access events not only threaten compute availability, but also leave enterprises vulnerable to costly compliance violations. The NetBotz 750 provides integrated sensing, surveillance, and badged rack-access control to help mitigate these risks through a wide array of compatible sensors, camera clip capture and storage, and configurable alarming.

Read More
Products Part Number
Product NetBotz Rack Monitor 750 Part Number NBRK0750 Call for More Information
855-376-2721 855-376-2721
Features
Surveillance Detect and record motion, allowing a visual record to be paired with an access or environmental alert, which speeds root cause analysis.
Compliance ready The rack access handle kits, provide an audit trail on who is accessing the enclosures so the organization can easily comply with data security regulations.
Native wireless sensor support Manage up to 47 NetBotz wireless temperature and temp/humidity sensors from a single NetBotz
Physical access control Grant authorized people access to equipment through proximity card authentication.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare