Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep

Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Front Left
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Front Left
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Front Left
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Front Left
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Front Left
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Front Left
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Front Left
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Front Left
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Miscellaneous
Green Premium™
RoHS
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Installation guide

View Product Overview

AR7203 Features

Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep
Rack system components that can be added to existing racks if requirements change.
Includes: Installation guide
  • Protective grounding provisions
    NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.
  • Ships fully assembled
    Allows for fast deployment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
75MM, 7.5CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
7.96KG
Shipping weight
11.4KG
Shipping Height
203MM, 20.3CM
Shipping Width
711MM, 71.1CM
Shipping Depth
1213MM, 121.3CM
Color
Black
Roof
14.0gauge

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services