Rack inlet temp sensor

No product image
No product image
  • Close-coupled, chilled water cooling for medium to large data centers

  • Includes: Installation guide

View Product Overview

EAC001 Features

Rack inlet temp sensor
Close-coupled, chilled water cooling for medium to large data centers
Includes: Installation guide
  • Temperature/humidity probe
    Monitors the room temperature and relative humidity up to 12 feet away. Can be used for controlling set points.

Easy Cooling Row CW Features & Benefits

Total Cost of Ownership

Capacity Control
Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Adaptability

Top and bottom chilled water connections
Provide flexibilty in installation based on the constraints of a given area.
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Dual power inputs
(Optional) Dual power supplies for incoming power redundancy
Redundant fans
In the event of fan failure, redundant fans will provide increased airflow.
Casters
Provides flexibility to move the unit to wherever cooling is required.
Flexibility
Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Washable filters
Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Net Length
5.06meters
Net Weight
0.32KG
Shipping weight
0.32KG
Shipping Height
1778MM, 177.8CM
Shipping Width
40MM, 4.0CM
Shipping Depth
40MM, 4.0CM

Options

Services