Share:

Power Cord Kit (6 ea), Locking, C13 TO C14 (90 Degree), 0.6m

AP8702R-WW

Description: Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Includes : 3 Left-angle jumper cords , 3 Right-angle jumper cords

Power Cord Kit (6 ea), Locking, C13 TO C14 (90 Degree), 0.6m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Includes: 3 Left-angle jumper cords , 3 Right-angle jumper cords

Power Cords Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Cord Length
    0.61meters
  • Maximum Total Current Draw
    10
  • Output Connections
    (1) IEC 320 C13 (Battery Backup)

Input

  • Input Connections
    IEC-320 C14
  • Cord Length
    0.61meters
  • Number of Power Cords
    6
  • Maximum Input Current
    10A
  • Maximum Line Current
    10A

Physical

  • Maximum Height
    240mm , 24.0CM
  • Maximum Width
    70mm , 7.0CM
  • Maximum Depth
    40mm , 4.0CM
  • Net Weight
    0.7KG
  • Shipping weight
    0.7KG
  • Shipping Height
    240mm , 24.0CM
  • Shipping Width
    70mm , 7.0CM
  • Shipping Depth
    40mm , 4.0CM
  • Color
    Black
  • Units per Pallet
    540.0

Environmental

  • Operating Temperature
    0 - 70 °C
  • Operating Relative Humidity
    20 - 80 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -25 - 75 °C
  • Storage Relative Humidity
    20 - 80 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CCC, PSE, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

822KB

Updated On

2018-06-14

Covers the physical device interface, the command line interface, and the Web interface for both deployment and ongoing system monitoring for Rack PDUs with power monitoring by outlet.
Title
Size
Updated On