IBIL-8ATJCE

IBIL-8ATJCE Front Left
IBIL-8ATJCE Front Left
IBIL-8ATJCE Front Left
IBIL-8ATJCE Front Left
IBIL-8ATJCE Front Right
IBIL-8ATJCE Back
IBIL-8ATJCE Back
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Miscellaneous
IBIL-8ATJCE Detailed
IBIL-8ATJCE Detailed
IBIL-8ATJCE Front Left
IBIL-8ATJCE Front Left
IBIL-8ATJCE Front Right
IBIL-8ATJCE Back
IBIL-8ATJCE Back
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Application
IBIL-8ATJCE Miscellaneous
IBIL-8ATJCE Detailed
IBIL-8ATJCE Detailed
RoHS
  • Universal external batteries for notebook computers.

  • Includes: Compatibility Guide, User Manual

View Product Overview

UPB70 Features

IBIL-8ATJCE
Universal external batteries for notebook computers.
Includes: Compatibility Guide, User Manual
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Multiple output voltages
    48Vdc, 24Vdc, and 120Vac are available to power all of the equipment in the cabinet.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Universal Notebook Batteries Features & Benefits

Compatibility

Adapter tips
Tips are included to connect to most available notebook computer models.
Selectable output voltage
For compatibility with most notebook computers.

Convenience

Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
Rapid recharge time
So your batteries are ready for use when you need them.
Multiple recharging methods
So you can use either your OEM adapter or your APC Universal Power Adapter to recharge your mobile devices.

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Philippines, Pakistan, Poland, Portugal, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Output

Battery Capacity (mAh)
3000
Battery Output Voltage
15, 16, 18, 19, 20

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lithium Polymer
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
2 - 4
Battery Volt-Amp-Hour Capacity
70

Physical

Maximum Height
298MM, 29.8CM
Maximum Width
216MM, 21.6CM
Maximum Depth
15MM, 1.5CM
Net Weight
0.75KG
Shipping weight
0.91KG
Shipping Height
324MM, 32.4CM
Shipping Width
229MM, 22.9CM
Shipping Depth
38MM, 3.8CM
Color
Black
Units per Pallet
240.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Approvals
BSMI, C-tick, CE, CSA, FCC Part 15 Class B, GS Mark, TUV, UL Listed, VCCI
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services