Galaxy VS Maintenance Bypass Panel, single unit, 10-20kW 400V wallmount

Galaxy VS Maintenance Bypass Panel, single unit, 10-20kW 400V wallmount Front Left
Galaxy VS Maintenance Bypass Panel, single unit, 10-20kW 400V wallmount Front Left
Galaxy VS Maintenance Bypass Panel, single unit, 10-20kW 400V wallmount Front Left
Galaxy VS Maintenance Bypass Panel, single unit, 10-20kW 400V wallmount Front Right
Galaxy VS Maintenance Bypass Panel, single unit, 10-20kW 400V wallmount Front Straight
Galaxy VS Maintenance Bypass Panel, single unit, 10-20kW 400V wallmount Back
Galaxy VS Maintenance Bypass Panel, single unit, 10-20kW 400V wallmount Front Left
Galaxy VS Maintenance Bypass Panel, single unit, 10-20kW 400V wallmount Front Right
Galaxy VS Maintenance Bypass Panel, single unit, 10-20kW 400V wallmount Front Straight
Galaxy VS Maintenance Bypass Panel, single unit, 10-20kW 400V wallmount Back
  • Maintenance bypass panel for complete isolation of the UPS during service operations.

View Product Overview

GVSBPSU10K20H Features

Galaxy VS Maintenance Bypass Panel, single unit, 10-20kW 400V wallmount
Maintenance bypass panel for complete isolation of the UPS during service operations.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
450MM, 45.0CM
Maximum Width
400MM, 40.0CM
Maximum Depth
150MM, 15.0CM
Net Weight
12.0KG
Shipping weight
22.0KG
Shipping Height
537MM, 53.7CM
Shipping Width
260MM, 26.0CM
Shipping Depth
590MM, 59.0CM
Color
White

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services