Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount

Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount Front Left
Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount Front Left
Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount Front Left
Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount Front Right
Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount Front Straight
Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount Back
Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount Application
Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount Front Left
Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount Front Right
Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount Front Straight
Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount Back
Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount Application
  • Maintenance bypass panel for complete isolation of the UPS during service operations.

View Product Overview

GVSBPSU20K60H Features

Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount
Maintenance bypass panel for complete isolation of the UPS during service operations.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
600MM, 60.0CM
Maximum Width
550MM, 55.0CM
Maximum Depth
220MM, 22.0CM
Net Weight
25.0KG
Shipping weight
40.0KG
Shipping Height
1200MM, 120.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
480MM, 48.0CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 to 55 °C

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services