APC Easy UPS On-Line SRV 36V Battery Pack for 1KVA Extended Runtime Model

APC Easy UPS On-Line SRV 36V Battery Pack for 1KVA Extended Runtime Model Front Left
APC Easy UPS On-Line SRV 36V Battery Pack for 1KVA Extended Runtime Model Front Left
APC Easy UPS On-Line SRV 36V Battery Pack for 1KVA Extended Runtime Model Front Left
APC Easy UPS On-Line SRV 36V Battery Pack for 1KVA Extended Runtime Model Front Straight
APC Easy UPS On-Line SRV 36V Battery Pack for 1KVA Extended Runtime Model Back
APC Easy UPS On-Line SRV 36V Battery Pack for 1KVA Extended Runtime Model Front Left
APC Easy UPS On-Line SRV 36V Battery Pack for 1KVA Extended Runtime Model Front Straight
APC Easy UPS On-Line SRV 36V Battery Pack for 1KVA Extended Runtime Model Back
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: Documentation CD, User Manual

View Product Overview

SRV36BP-9A Features

APC Easy UPS On-Line SRV 36V Battery Pack for 1KVA Extended Runtime Model
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: Documentation CD, User Manual

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance and stable cell health.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--
Expected Battery Life (years)
--

Physical

Maximum Height
238MM, 23.8CM
Maximum Width
145MM, 14.5CM
Maximum Depth
400MM, 40.0CM
Net Weight
19.6KG
Shipping weight
20.8KG
Shipping Height
355MM, 35.5CM
Shipping Width
235MM, 23.5CM
Shipping Depth
525MM, 52.5CM
Color
Black

Environmental

Operating Relative Humidity
0 - 95 (no %
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (no %

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs

Options

Services