MGE Galaxy 3500 Air Filter Replacement Kit for 14inch/351mm Cabinet

MGE Galaxy 3500 Air Filter Replacement Kit for 14inch/351mm Cabinet Front Left
MGE Galaxy 3500 Air Filter Replacement Kit for 14inch/351mm Cabinet Front Left
MGE Galaxy 3500 Air Filter Replacement Kit for 14inch/351mm Cabinet Front Left
MGE Galaxy 3500 Air Filter Replacement Kit for 14inch/351mm Cabinet Front Left
MGE Galaxy 3500 Air Filter Replacement Kit for 14inch/351mm Cabinet Front Left
MGE Galaxy 3500 Air Filter Replacement Kit for 14inch/351mm Cabinet Front Left
MGE Galaxy 3500 Air Filter Replacement Kit for 14inch/351mm Cabinet Front Left
MGE Galaxy 3500 Air Filter Replacement Kit for 14inch/351mm Cabinet Front Left
  • 10-40kVA compact 3 phase UPS power protection with excellent efficiency and optimized footprint particularly adapted for demanding industrial environments.

View Product Overview

G35TOPT1 Features

MGE Galaxy 3500 Air Filter Replacement Kit for 14inch/351mm Cabinet
10-40kVA compact 3 phase UPS power protection with excellent efficiency and optimized footprint particularly adapted for demanding industrial environments.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

Galaxy 3500 Features & Benefits

Total cost of Ownership

Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Excellent footprint
Small UPS footprint provides maximum usage of valuable electrical room floorspace

Availability

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.
Built-in Web/SNMP management
Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Serviceability

User-replaceable air filters
Enables quick and simple replacement of air filters.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
600MM, 60.0CM
Maximum Width
300MM, 30.0CM
Maximum Depth
15MM, 1.5CM
Net Weight
0.45KG
Shipping weight
6.36KG
Shipping Height
630MM, 63.0CM
Shipping Width
330MM, 33.0CM
Shipping Depth
178MM, 17.8CM
Units per Pallet
12.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 1015.9meters

Conformance

Standard warranty
1 year repair or replace

Options

Services