Our Brands

APC WW 20KVA Isolation Transformer

APC WW 20KVA Isolation Transformer Front Left
APC WW 20KVA Isolation Transformer Front Left
APC WW 20KVA Isolation Transformer Front Left
APC WW 20KVA Isolation Transformer Front Left
APC WW 20KVA Isolation Transformer Front Left
APC WW 20KVA Isolation Transformer Front Straight
APC WW 20KVA Isolation Transformer Back
APC WW 20KVA Isolation Transformer Back
APC WW 20KVA Isolation Transformer Miscellaneous
APC WW 20KVA Isolation Transformer Miscellaneous
APC WW 20KVA Isolation Transformer Front Left
APC WW 20KVA Isolation Transformer Front Left
APC WW 20KVA Isolation Transformer Front Left
APC WW 20KVA Isolation Transformer Front Straight
APC WW 20KVA Isolation Transformer Back
APC WW 20KVA Isolation Transformer Back
APC WW 20KVA Isolation Transformer Miscellaneous
APC WW 20KVA Isolation Transformer Miscellaneous
RoHS
  • The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.

  • Includes: Documentation CD, Hardwire panel, Installation guide, Rack mounting brackets, User manual

View Product Overview

APTF20KW01 Features

Key Features

Rack Height
4U
Output Connections
(1) Hard wire 4-wire (2P + N + E)
Nominal Output Voltage
100V, 120V, 200V, 208V, 230V
Nominal Input Voltage
100V, 120V, 200V, 208V, 230V, 400V 3PH
Input Connections
Hard wire 3-wire (1P + N + E), Hard wire 3-wire (2P + E), Hard wire 4-wire (2P + N + E)
APC WW 20KVA Isolation Transformer
The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.
Includes: Documentation CD, Hardwire panel, Installation guide, Rack mounting brackets, User manual
  • Rack-Mountable
    Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
  • Transformer for Step-down or Step-up or Isolation
    Step down transformer placed upstream of the UPS to avoid inrush current and saturation eliminating need to oversize transformer

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Efficiency at Full Load
96 % %
Other Output Voltages
220 V, 240 V, 380 V, 415 V
Maximum Total Current Draw
100

Input

Input frequency
45 - 65 Hz
Efficiency at Full Load
96 % %
Maximum Input Current
100A
Maximum Line Current
100A

Physical

Maximum Height
175MM, 17.5CM
Maximum Width
432MM, 43.2CM
Maximum Depth
757MM, 75.7CM
Net Weight
118.18KG
Shipping weight
143.18KG
Shipping Height
483MM, 48.3CM
Shipping Width
600MM, 60.0CM
Shipping Depth
1000MM, 100.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Approvals
CSA, EN 55022 class A, EN 55024, EN 60950, EN 61000-3-2, EN 61000-3-3, UL listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services