APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa

APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Left
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Left
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Left
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Left
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Left
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Left
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Right
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Right
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Straight
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Straight
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Back
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Back
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Back
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Back
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Packaging
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Left
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Left
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Left
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Left
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Right
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Right
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Straight
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Front Straight
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Back
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Back
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Back
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Back
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa Packaging
  • Automatic voltage regulation for protection against brownouts and overvoltages.

  • Includes: User manual

View Product Overview
Replacement battery
User replaceable battery not available

LS1500-FR Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (750 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
750 Watts / 1.5kVA
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
1meters
APC Line-R 1500VA Automatic Voltage Regulator, 3 OUTLETS, 230V French Africa
Automatic voltage regulation for protection against brownouts and overvoltages.
Includes: User manual
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Line-R Features & Benefits

Protection

Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.

Convenience

Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

Product Distribution

Armenia, Azerbaijan, Belarus, Algeria, Egypt, Georgia, Kazakhstan, Morocco, Mongolia, Russia, Tajikistan, Turkmenistan, Ukraine, Uzbekistan

Technical Specifications

Output

Max Configurable Power (Watts)
750 Watts / 1.5kVA

Input

Input frequency
50 Hz
Input voltage range for main operations
184 - 284V

Surge Protection and Filtering

Surge energy rating
148Joules

Physical

Maximum Height
119MM, 11.9CM
Maximum Width
95MM, 9.5CM
Maximum Depth
180MM, 18.0CM
Net Weight
1.96KG
Shipping weight
1.96KG
Shipping Height
228MM, 22.8CM
Shipping Width
98MM, 9.8CM
Shipping Depth
125MM, 12.5CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
12141 x 8128 x 7112MM
Master Carton Units
12.0
Master Carton Weight
25.5
SCC Codes
10731304341830

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 90 %
Storage Elevation
0 - 1015.9meters

Conformance

Approvals
EAC
Standard warranty
2 years repair or replace

Options

Services