Our Brands

APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Russia

APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Russia Front Left
APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Russia Front Left
APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Russia Front Left
APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Russia Front Right
APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Russia Miscellaneous
APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Russia Front Left
APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Russia Front Right
APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Russia Miscellaneous
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User manual

View Product Overview

PME5U2B-RS Features

Key Features

Nominal Input Voltage
220V, 230V, 240V
Input Connections
Schuko CEE 7/7P
Cord Length
1.5meters
APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Russia
Basic Protection Against Power Surges for Computers and Electronics
Includes: User manual
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

SurgeArrest Essential Features & Benefits

Marketing features

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.

Safety

Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.

Protection

IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Product Distribution

United Arab Emirates, Armenia, Angola, Azerbaijan, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Djibouti, Algeria, Egypt, Eritrea, Ethiopia, Gabon, French Guiana, Ghana, Gambia, Guadeloupe, Iraq, Jordan, Kenya, Kuwait, Lebanon, Liberia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Oman, Pakistan, Qatar, Reunion, Russia, Rwanda, Saudi Arabia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Number of Outlets
5.0
Receptacle Style
Schuko CEE 7

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Input Power
2300 Watts

Surge Protection and Filtering

Surge energy rating
680Joules
ts_nm_surge_response
1ns
Peak Current Normal Mode
15kAmps

Physical

Maximum Height
40MM, 4.0CM
Maximum Width
335MM, 33.5CM
Maximum Depth
63MM, 6.3CM
Net Weight
0.5KG
Shipping weight
0.59KG
Shipping Height
365MM, 36.5CM
Shipping Width
118MM, 11.8CM
Shipping Depth
46MM, 4.6CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
388 x 300 x 270MM
Master Carton Units
12.0
Master Carton Weight
7.69
Units per Pallet
324.0
SCC Codes
10731304347061

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, CE Mark

Options

Services