Our Brands

APC Back-UPS 650VA, 230V, Schuko Model

APC Back-UPS 650VA, 230V, Schuko Model Front Left
APC Back-UPS 650VA, 230V, Schuko Model Front Left
APC Back-UPS 650VA, 230V, Schuko Model Front Left
APC Back-UPS 650VA, 230V, Schuko Model Front Right
APC Back-UPS 650VA, 230V, Schuko Model Back
APC Back-UPS 650VA, 230V, Schuko Model Front Left
APC Back-UPS 650VA, 230V, Schuko Model Front Right
APC Back-UPS 650VA, 230V, Schuko Model Back
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual

View Product Overview
Replacement battery
User replaceable battery not available

BC650-RSX761 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (360 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
360 Watts / 650VA
Output Connections
(4) Schuko CEE 7 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
1meters
APC Back-UPS 650VA, 230V, Schuko Model
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Replace Battery LED
    An external Replace Battery LED informs the end-user that the battery needs to be replaced.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Back-UPS Features & Benefits

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

Armenia, Azerbaijan, Belarus, Georgia, Italy, Kazakhstan, Mongolia, Russia, Tajikistan, Turkmenistan, Ukraine, Uzbekistan

Technical Specifications

Output

Max Configurable Power (Watts)
360 Watts / 650VA
Efficiency at Full Load
96.2 %
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains, 50/60 Hz +/- 1 Hz Unsynchronised
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
8 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz
Input voltage range for main operations
180 - 266V
Number of Power Cords
1
Efficiency at Full Load
96.2 %

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Expected Battery Life (years)
2 - 4
Battery Charge Power (Watts)
15 Watts

Communications & Management

Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
273Joules

Physical

Maximum Height
200MM, 20.0CM
Maximum Width
115MM, 11.5CM
Maximum Depth
256MM, 25.6CM
Net Weight
5.5KG
Shipping weight
6.15KG
Shipping Height
287MM, 28.7CM
Shipping Width
450MM, 45.0CM
Shipping Depth
221MM, 22.1CM
Pallet Dimensions
30.3 x 24.2 x 44.7inches
# of Layers per Pallet
5.0
# of Units per Layer per Pallet
12.0
Pallet Weight
831.21lbs.
Units per Pallet
60.0
SCC Codes
10731304326318

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 9144meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
EAC
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services