APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia

APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Front Left
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Front Left
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Front Left
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Front Left
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Back
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Back
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Packaging
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Packaging
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Packaging
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Packaging
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Front Left
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Front Left
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Back
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Back
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Packaging
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Packaging
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Packaging
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Packaging
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: Cord Management Straps, User Manual

View Product Overview

BR1100CI-RS Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (660W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
660 Watts / 1.1kVA
Output Connections
(1) IEC 320 C13 (Surge Protection)
(3) IEC 320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC-320 C14
APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia
Battery Backup & Surge Protector for Electronics and Computers
Includes: Cord Management Straps, User Manual
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Resettable circuit breakers
    Enables a quick recovery from overload events.

Back-UPS Features & Benefits

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

Armenia, Azerbaijan, Belarus, Estonia, Kazakhstan, Mongolia, Russia, Tajikistan, Ukraine, Uzbekistan

Technical Specifications

Output

Max Configurable Power (Watts)
660 Watts / 1.1kVA
Topology
Line Interactive
Maximum Output Current
10

Input

Input frequency
47 - 63 Hz
Input voltage range for main operations
175 - 295V
Input voltage adjustable range for mains operation
160 - 286V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
24hour(s)
Replacement Battery
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
7 Watts

Communications & Management

Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
180Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
222MM, 22.2CM
Maximum Width
132MM, 13.2CM
Maximum Depth
356MM, 35.6CM
Net Weight
12.5KG
Shipping weight
13.5KG
Shipping Height
310MM, 31.0CM
Shipping Width
244MM, 24.4CM
Shipping Depth
450MM, 45.0CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
310MM
Master Carton Units
1.0
Master Carton Weight
13.5
Units per Pallet
24.0
SCC Codes
2073130425014 6

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
180.0BTU/hr

Conformance

Approvals
CE, GOST
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services