APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Russia

APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Russia Front Left
APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Russia Front Left
APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Russia Front Left
APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Russia Front Left
APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Russia Front Left
APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Russia Front Left
APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Russia Front Left
APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Russia Front Left
  • Audio-video power protection from damaging power transients

  • Includes: Coaxial cable, Telephone Cable, User Manual, Wall-mounting template

View Product Overview

PF8T3V-RS Features

Key Features

Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
3.05meters
APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Russia
Audio-video power protection from damaging power transients
Includes: Coaxial cable, Telephone Cable, User Manual, Wall-mounting template
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

AV Surge Protectors Features & Benefits

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
Immediately warns you of wiring problems like improper grounds that could cause shocks or prevent adequately suppressing surges.

Product Distribution

Armenia, Azerbaijan, Belarus, Estonia, Kazakhstan, Latvia, Moldova, Mongolia, Russia, Tajikistan, Turkmenistan, Uzbekistan

Technical Specifications

Output

Number of Outlets
8.0
Receptacle Style
CEE 7 Schuko

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Maximum Line Current
10A

Surge Protection and Filtering

Surge energy rating
2525Joules
Data Line Protection
RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines), Co-axial Video / Cable protection
Data Lines Protected
(multi-line only)
1-4
Peak Current Common Mode
30kAmps
Peak Current Normal Mode
40 (/PH)kAmps

Physical

Maximum Height
372MM, 37.2CM
Maximum Width
122MM, 12.2CM
Maximum Depth
42MM, 4.2CM
Net Weight
1.26KG
Shipping weight
1.32KG
Shipping Height
381MM, 38.1CM
Shipping Width
216MM, 21.6CM
Shipping Depth
51MM, 5.1CM
Color
Silver
Master Carton Dimensions (Length x Width x Height)
686MM
Master Carton Units
12.0
Master Carton Weight
15.91
Units per Pallet
60.0
SCC Codes
1073130424355 4

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE, WEEE
Standard warranty
3 years repair or replace

Options

Services