Our Brands

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 6 - SE White

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 6 - SE White Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 6 - SE White Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 6 - SE White Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 6 - SE White Front Left

ACSB76193 Features

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 6 - SE White

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
500MM, 50.0CM
Maximum Width
2160MM, 216.0CM
Maximum Depth
855MM, 85.5CM
Net Weight
77.16KG
Shipping weight
79.55KG
Shipping Height
559MM, 55.9CM
Shipping Width
2210MM, 221.0CM
Shipping Depth
914MM, 91.4CM

Conformance

Standard warranty
1 year

Options

Services