Our Brands

Temperature sensor Kit for external battery system

Temperature sensor Kit for external battery system Front Left
Temperature sensor Kit for external battery system Front Left
Temperature sensor Kit for external battery system Front Left
Temperature sensor Kit for external battery system Front Right
Temperature sensor Kit for external battery system Front Straight
Temperature sensor Kit for external battery system Back
Temperature sensor Kit for external battery system Application
Temperature sensor Kit for external battery system Front Left
Temperature sensor Kit for external battery system Front Right
Temperature sensor Kit for external battery system Front Straight
Temperature sensor Kit for external battery system Back
Temperature sensor Kit for external battery system Application
  • Sensor that monitors the temperature in external battery systems, enabling proactive battery maintenance. Includes temperature sensor and cable (5.8m).

View Product Overview

E3SOPT003 Features

Temperature sensor Kit for external battery system
Sensor that monitors the temperature in external battery systems, enabling proactive battery maintenance. Includes temperature sensor and cable (5.8m).

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Estonia, Egypt, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Togo, Thailand, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
127MM, 12.7CM
Maximum Width
127MM, 12.7CM
Maximum Depth
127MM, 12.7CM
Net Weight
2.27KG
Shipping weight
3.18KG
Shipping Height
178MM, 17.8CM
Shipping Width
178MM, 17.8CM
Shipping Depth
178MM, 17.8CM

Options

Services