Our Brands

TC- Direct Expansion

TC- Direct Expansion Front Left
TC- Direct Expansion Front Left
TC- Direct Expansion Front Left
TC- Direct Expansion Front Left
  • NetworkAIR TC.

  • Includes: Operations and maintenance manual

View Product Overview

TC-DX Features

TC- Direct Expansion
NetworkAIR TC.
Includes: Operations and maintenance manual
  • Compact Footprint
    Provides flexibility to move the unit wherever cooling is required.
  • Down flow or up flow option
    Downflow units discharge air into a raised floor plenum and are suitable for areas with raised floors greater than 12" high. Upflow units are suitable for areas with raised floors less than 12" and discharge air into either a plenum or ductwork.
  • Ease of Use
    Simplifies future planning by allowing side to side equipment to be placed anywhere in the data center.
  • Microprocessor controller
    The system is controlled by a microprocessor, with an 80-character LCD backlit alphanumeric display, that provides communication and alarm indication.
  • Multiple Configurations
    Available kits for 19" and 23" NetShelter VX Enclosures.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Philippines, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Input frequency
50/60 Hz
Number of Power Cords
1

Communications & Management

Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm on 25 alarm conditions

Conformance

Approvals
ETL, MEA
Standard warranty
1 year (parts only)

General

Air Discharge Patterns
Downflow, Upflow
Compressor Type
Scroll
Humidification Value
5pounds/hour
Intake Air
Front return, Top return

Options

Services