Our Brands

Symmetra PX 80kW Static Switch Module, 208V

Symmetra PX 80kW Static Switch Module, 208V Front Left
Symmetra PX 80kW Static Switch Module, 208V Front Left
Symmetra PX 80kW Static Switch Module, 208V Front Left
Symmetra PX 80kW Static Switch Module, 208V Front Left
Symmetra PX 80kW Static Switch Module, 208V Back
Symmetra PX 80kW Static Switch Module, 208V Back
Symmetra PX 80kW Static Switch Module, 208V Front Left
Symmetra PX 80kW Static Switch Module, 208V Front Left
Symmetra PX 80kW Static Switch Module, 208V Back
Symmetra PX 80kW Static Switch Module, 208V Back
  • Accessories for high-performance, right-sized, modular, scalable 3 phase UPS (10-100kW 208V, 100-500kW 480V, 16-500kW 400V) for any size data center or facility

View Product Overview

SYSW80KF Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (0 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Nominal Output Voltage
120V, 208V, 208V 3PH
Nominal Input Voltage
208V 3PH
Symmetra PX 80kW Static Switch Module, 208V
Accessories for high-performance, right-sized, modular, scalable 3 phase UPS (10-100kW 208V, 100-500kW 480V, 16-500kW 400V) for any size data center or facility

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Topology
Double conversion online

Input

Number of Power Cords
1

Physical

Maximum Height
413MM, 41.3CM
Maximum Width
483MM, 48.3CM
Maximum Depth
394MM, 39.4CM
Net Weight
35.0KG
Shipping weight
38.5KG
Shipping Height
536MM, 53.6CM
Shipping Width
551MM, 55.1CM
Shipping Depth
616MM, 61.6CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
1 year repair or replace

Options

Services