Our Brands

Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15

Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15 Front Left
Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15 Front Left
Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15 Front Left
Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15 Front Left
Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15 Front Left
Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15 Detailed
Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15 Front Left
Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15 Front Left
Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15 Front Left
Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15 Detailed
Green Premium™
RoHS
  • Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before ...

  • Includes: Cord retention bracket(s), Installation guide, Rack mounting brackets, Toolless mounting kit, User manual

View Product Overview

AP7831 Features

Key Features

Output Connections
(16) NEMA 5-15R
Nominal Output Voltage
120V
Nominal Input Voltage
100V, 120V
Input Connections
NEMA 5-15P
Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15
Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Includes: Cord retention bracket(s), Installation guide, Rack mounting brackets, Toolless mounting kit, User manual
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

NetShelter Metered Rack PDUs Features & Benefits

Agility

Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Marketing features

Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.

Availability

Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Japan, Saint Kitts And Nevis, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Overload Protection
No
Maximum Total Current Draw
15

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
100 - 120VAC
Number of Power Cords
1
Load Capacity
1440VA
Maximum Input Current
15A
Maximum Line Current
15A
Regulatory Derated Input Current (North America)
12A

Physical

Maximum Height
1245MM, 124.5CM
Maximum Width
56MM, 5.6CM
Maximum Depth
44MM, 4.4CM
Net Weight
5.45KG
Shipping weight
6.43KG
Shipping Height
2121MM, 212.1CM
Shipping Width
159MM, 15.9CM
Shipping Depth
127MM, 12.7CM
Color
Black
Units per Pallet
42.0

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA C22.2 No 42, CSA C22.2 No. 60950-1-03, CUL listed, CUL recognized, FCC part 15 class A, ICES-003, Industry Canada, METI Denan, UL 60950-1, UL listed, VCCI
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services