Our Brands

Parallel Kit 75/100 kVA UPS

Parallel Kit 75/100 kVA UPS Front Left
Parallel Kit 75/100 kVA UPS Front Left
Parallel Kit 75/100 kVA UPS Front Left
Parallel Kit 75/100 kVA UPS Front Right
Parallel Kit 75/100 kVA UPS Front Straight
Parallel Kit 75/100 kVA UPS Back
Parallel Kit 75/100 kVA UPS Front Left
Parallel Kit 75/100 kVA UPS Front Right
Parallel Kit 75/100 kVA UPS Front Straight
Parallel Kit 75/100 kVA UPS Back
  • Proven Industrial UPS power protection for control applications and harsh environments.

View Product Overview

GUPXCK100P Features

Parallel Kit 75/100 kVA UPS
Proven Industrial UPS power protection for control applications and harsh environments.

Industrial UPS Features & Benefits

Adaptability

Flexible Design
Available in a wide range of configurations to suit any operating environment
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Cold-start capable
Provides temporary battery power when the utility power is out.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Manageability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Optional Dry Contact I/O Accessory
Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1
SmartSlot
Customize UPS capabilities with management cards.

Product Distribution

Aruba, Bermuda, Bahamas, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela

Technical Specifications

Physical

Maximum Height
190MM, 19.0CM
Maximum Width
355MM, 35.5CM
Maximum Depth
250MM, 25.0CM
Net Weight
4.01KG
Shipping weight
4.01KG
Shipping Height
190MM, 19.0CM
Shipping Width
355MM, 35.5CM
Shipping Depth
250MM, 25.0CM

Options

Services