Our Brands

OSHPD Seismic Kit for GUTOR PXC UL 75/100 kVA UPS

OSHPD Seismic Kit for GUTOR PXC UL 75/100 kVA UPS Front Left
OSHPD Seismic Kit for GUTOR PXC UL 75/100 kVA UPS Front Left
OSHPD Seismic Kit for GUTOR PXC UL 75/100 kVA UPS Front Left
OSHPD Seismic Kit for GUTOR PXC UL 75/100 kVA UPS Front Right
OSHPD Seismic Kit for GUTOR PXC UL 75/100 kVA UPS Front Straight
OSHPD Seismic Kit for GUTOR PXC UL 75/100 kVA UPS Front Left
OSHPD Seismic Kit for GUTOR PXC UL 75/100 kVA UPS Front Right
OSHPD Seismic Kit for GUTOR PXC UL 75/100 kVA UPS Front Straight
  • 10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

View Product Overview

GUPXCK100S Features

OSHPD Seismic Kit for GUTOR PXC UL 75/100 kVA UPS
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

Gutor PXC Features & Benefits

Total cost of Ownership

High efficiency
High efficiency rates that remain stable even at lower operating power levels
Robust operation
No power derating in kW up to 40°C or 104°F.
Wide input voltage range
Designed for harsh electrical environments to save battery life.

Availability

Flexible Design
Available in a wide range of configurations to suit any operating environment
Swappable fan replacement
Allows replacement of individual fans without going to bypass increasing availability and load protection.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Dual mains input -standard
Standard feature increases availability by allowing the UPS to be connected to two separate power sources.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Life Cycle monitoring
Allows predictive maintenance notification to ensure continuity on the entire UPS system.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Product Distribution

Aruba, Bermuda, Bahamas, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela

Technical Specifications

Physical

Maximum Height
914MM, 91.4CM
Maximum Width
152MM, 15.2CM
Maximum Depth
152MM, 15.2CM
Net Weight
11.34KG
Shipping weight
11.34KG
Shipping Height
914MM, 91.4CM
Shipping Width
152MM, 15.2CM
Shipping Depth
152MM, 15.2CM

Conformance

Approvals
FCC part 15 class A, UL 1778
Standard warranty
1 year (parts only)

Options

Services