MGE Galaxy 5000 Battery Cabinet 480V

No product image
No product image
  • Matching battery cabinet for extended runtime options

  • Includes: Installation guide, User manual

View Product Overview

G5TBAT Features

Key Features

Nominal Input Voltage
480V 3PH
MGE Galaxy 5000 Battery Cabinet 480V
Matching battery cabinet for extended runtime options
Includes: Installation guide, User manual
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Locking cabinet
    Prevents unauthorized access to the UPS.

Galaxy 5000 Features & Benefits

Availability

Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.

Total cost of Ownership

Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Morocco, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Puerto Rico, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Input

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1905MM, 190.5CM
Maximum Width
711MM, 71.1CM
Maximum Depth
820MM, 82.0CM
Net Weight
950.0KG
Shipping weight
970.0KG
Shipping Height
1930MM, 193.0CM
Shipping Width
762MM, 76.2CM
Shipping Depth
838MM, 83.8CM
Color
Grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 90 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
5 - 90 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
ISO 14001, ISO 9001, TÜV
Standard warranty
1 year repair or replace

Options

Services