Our Brands

MGE EPS 7000 Transformer

MGE EPS 7000 Transformer Front Left
MGE EPS 7000 Transformer Front Left
MGE EPS 7000 Transformer Front Left
MGE EPS 7000 Transformer Front Left
MGE EPS 7000 Transformer Front Right
MGE EPS 7000 Transformer Front Right
MGE EPS 7000 Transformer Front Straight
MGE EPS 7000 Transformer Front Straight
MGE EPS 7000 Transformer Back
MGE EPS 7000 Transformer Back
MGE EPS 7000 Transformer Front Left
MGE EPS 7000 Transformer Front Left
MGE EPS 7000 Transformer Front Right
MGE EPS 7000 Transformer Front Right
MGE EPS 7000 Transformer Front Straight
MGE EPS 7000 Transformer Front Straight
MGE EPS 7000 Transformer Back
MGE EPS 7000 Transformer Back
  • 300 - 500kVA performance 3 phase UPS power protection and high adaptability makes the MGE EPS 7000 a facility managers top choice UPS

  • Includes: Installation guide, User manual

View Product Overview

E7TT Features

MGE EPS 7000 Transformer
300 - 500kVA performance 3 phase UPS power protection and high adaptability makes the MGE EPS 7000 a facility managers top choice UPS
Includes: Installation guide, User manual
  • Transformer for Step-down or Step-up or Isolation
    Step down transformer placed upstream of the UPS to avoid inrush current and saturation eliminating need to oversize transformer

EPS 7000 Features & Benefits

Manageability

Intuitive monitoring
Step by step navigation and menu screens for critical system information and data. Information is easy to access and presented in a very intuitive way.

Compatiblity

Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.

Availability

High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bahamas, Belize, Colombia, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 90 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
5 - 90 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
cUL listed, FCC part 15 class A, UL 1778
Standard warranty
1 year repair or replace

Options

Services