Our Brands

InRow RP Chilled Water 460-480V 60Hz

InRow RP Chilled Water 460-480V 60Hz Front Left
InRow RP Chilled Water 460-480V 60Hz Front Left
InRow RP Chilled Water 460-480V 60Hz Front Left
InRow RP Chilled Water 460-480V 60Hz Front Left
InRow RP Chilled Water 460-480V 60Hz Front Right
InRow RP Chilled Water 460-480V 60Hz Front Straight
InRow RP Chilled Water 460-480V 60Hz Back
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Front Left
InRow RP Chilled Water 460-480V 60Hz Front Left
InRow RP Chilled Water 460-480V 60Hz Front Right
InRow RP Chilled Water 460-480V 60Hz Front Straight
InRow RP Chilled Water 460-480V 60Hz Back
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
InRow RP Chilled Water 460-480V 60Hz Miscellaneous
  • Close-coupled, chilled water cooling for medium to large data centers

  • Includes: Installation guide, Operations and maintenance manual

View Product Overview

ACRP501 Features

Key Features

Rack Height
42U
Input Connections
Hard wire 4-wire (3P + E)
InRow RP Chilled Water 460-480V 60Hz
Close-coupled, chilled water cooling for medium to large data centers
Includes: Installation guide, Operations and maintenance manual
  • Humidifier
    Humidity is managed through a self-contained steam canister humidifier for maximum efficiency and ease of maintenance. The pure steam canister maintains consistent capacity output, and requires very little or no scheduled maintenance.

Uniflair Chilled Water InRow Cooling Features & Benefits

Availability

Rack inlet control
Rack inlet control guarantees inlet temperature to IT equipment.
Top and bottom chilled water connections
Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
Dual A-B power inputs
Draws power from the UPS for power protection with dual feeds for redundancy.
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

Manageability

Real-Time capacity monitoring
Real-time display of current and available cooling.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.

Agility

Casters
Provides flexibility to move the unit to wherever cooling is required.
Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, South Korea, Nicaragua, Panama, Peru, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Input frequency
60 Hz +/- 3 Hz
Number of Power Cords
2
Input Power
14000 Watts

Communications & Management

Control panel
Multifunction LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
352.73KG
Shipping weight
463.18KG
Shipping Height
2166MM, 216.6CM
Shipping Width
850MM, 85.0CM
Shipping Depth
1137MM, 113.7CM
Color
Black
Units per Pallet
1.0

Conformance

Approvals
CUL listed, FCC part 15 class A, Industry Canada, UL listed
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

General

Air Discharge Patterns
Horizontal
Air Flow
2831.68lps
Condensate Pump Capacity
0.01lps
Humidification Value
6.59pounds/hour
Intake Air
Rear return
Minimum Water Inlet Temperature
7.0 °C

Options

Services