Our Brands

Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS

Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS Front Left
Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS Front Left
Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS Front Left
Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS Front Right
Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS Front Right
Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS Front Straight
Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS Back
Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS Front Left
Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS Front Right
Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS Front Right
Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS Front Straight
Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS Back
  • Air filter kit for use in dusty environments. It includes air filter, gaskets and filter frame.

View Product Overview

GVSOPT015 Features

Galaxy VS Air Filter Kit for 350mm (13.8in) wide UPS
Air filter kit for use in dusty environments. It includes air filter, gaskets and filter frame.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
224MM, 22.4CM
Maximum Width
347MM, 34.7CM
Maximum Depth
674MM, 67.4CM
Net Weight
4.54KG
Shipping weight
4.54KG
Shipping Height
224MM, 22.4CM
Shipping Width
347MM, 34.7CM
Shipping Depth
674MM, 67.4CM

Sustainable Offer Status

PEP
Available in Documentation tab

Options

Services