Our Brands

ASSY PLNM DSH 20"W/GRL BLACK- AFX MODEL 65

ASSY PLNM DSH 20"W/GRL BLACK- AFX MODEL 65 Front Left
ASSY PLNM DSH 20"W/GRL BLACK- AFX MODEL 65 Front Left
ASSY PLNM DSH 20"W/GRL BLACK- AFX MODEL 65 Front Left
ASSY PLNM DSH 20"W/GRL BLACK- AFX MODEL 65 Front Left
ASSY PLNM DSH 20"W/GRL BLACK- AFX MODEL 65 Front Left
ASSY PLNM DSH 20"W/GRL BLACK- AFX MODEL 65 Front Left
  • Precision Air Conditioning with maximum flexibility.

View Product Overview

ACPL74309 Features

ASSY PLNM DSH 20"W/GRL BLACK- AFX MODEL 65
Precision Air Conditioning with maximum flexibility.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
508MM, 50.8CM
Maximum Width
2515MM, 251.46CM
Maximum Depth
889MM, 88.9CM
Net Weight
68.18KG
Shipping weight
68.18KG
Shipping Height
635MM, 63.5CM
Shipping Width
2642MM, 264.16CM
Shipping Depth
1016MM, 101.6CM
Color
Black

Conformance

Standard warranty
1 year

Options

Services