Our Brands

APC Symmetra XR Frame w/12 SYBATT 208/240V

APC Symmetra XR Frame w/12 SYBATT 208/240V Front Left
APC Symmetra XR Frame w/12 SYBATT 208/240V Front Left
APC Symmetra XR Frame w/12 SYBATT 208/240V Front Left
APC Symmetra XR Frame w/12 SYBATT 208/240V Front Left
APC Symmetra XR Frame w/12 SYBATT 208/240V Front Right
APC Symmetra XR Frame w/12 SYBATT 208/240V Back
APC Symmetra XR Frame w/12 SYBATT 208/240V Back
APC Symmetra XR Frame w/12 SYBATT 208/240V Front Left
APC Symmetra XR Frame w/12 SYBATT 208/240V Front Left
APC Symmetra XR Frame w/12 SYBATT 208/240V Front Right
APC Symmetra XR Frame w/12 SYBATT 208/240V Back
APC Symmetra XR Frame w/12 SYBATT 208/240V Back
  • Includes: User manual

View Product Overview

SYXR12B12 Features

APC Symmetra XR Frame w/12 SYBATT 208/240V
Includes: User manual
  • Cascading capabilities
    Horizontal console port servers can be cascaded to manage up to 1,024 devices.
  • Hot Pluggable Operation
    Add or remove servers without having to power off the switch.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Status Indicator LED's
    Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, Saudi Arabia, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Taiwan, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
12
Battery mounting
Enclosed battery cabinet
Battery Placement
External frame
Expected Battery Life (years)
3 - 5
RBC Quantity
12

Physical

Maximum Height
1194MM, 119.4CM
Maximum Width
610MM, 61.0CM
Maximum Depth
686MM, 68.6CM
Net Weight
430.0KG
Shipping weight
525.91KG
Color
Beige

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, FCC part 15 class A, UL 1778
Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Options

Services