Our Brands

APC Step-Down Transformer RM 2U 208V In 120V Out Black

APC Step-Down Transformer RM 2U 208V In 120V Out Black Front Left
APC Step-Down Transformer RM 2U 208V In 120V Out Black Front Left
APC Step-Down Transformer RM 2U 208V In 120V Out Black Front Left
APC Step-Down Transformer RM 2U 208V In 120V Out Black Back
APC Step-Down Transformer RM 2U 208V In 120V Out Black Back
APC Step-Down Transformer RM 2U 208V In 120V Out Black Front Left
APC Step-Down Transformer RM 2U 208V In 120V Out Black Back
APC Step-Down Transformer RM 2U 208V In 120V Out Black Back
  • The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.

  • Includes: Rack mounting brackets, User manual

View Product Overview

SUTF2 Features

Key Features

Output Connections
(12) NEMA 5-20R
Nominal Input Voltage
208V
Input Connections
NEMA L6-30P
Cord Length
0.9meters
APC Step-Down Transformer RM 2U 208V In 120V Out Black
The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.
Includes: Rack mounting brackets, User manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Efficiency at Full Load
90 % %
Always on Outlets
12
Maximum Total Current Draw
24

Input

Acceptable Input Voltage
208VAC
Number of Power Cords
1
Efficiency at Full Load
90 % %
Load Capacity
5000VA
Maximum Input Current
30A
Maximum Line Current
24A

Physical

Maximum Height
89MM, 8.89CM
Maximum Width
445MM, 44.45CM
Maximum Depth
610MM, 60.96CM
Net Weight
43.18KG
Shipping weight
50.0KG
Shipping Height
254MM, 25.4CM
Shipping Width
622MM, 62.23CM
Shipping Depth
953MM, 95.25CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, UL 1778
Standard warranty
2 years repair or replace

Options

Services