Our Brands

APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount

APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount Front Right
APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount Front Right
APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount Front Right
APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount Front Straight
APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount Back
APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount Miscellaneous
APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount Miscellaneous
APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount Front Right
APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount Front Straight
APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount Back
APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount Miscellaneous
APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount Miscellaneous
  • Limited stock exists. Please refer to the Galaxy VS range for replacements.

  • Includes: Installation guide, User manual

View Product Overview

SUVTSBP10K15F Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (0 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Nominal Output Voltage
208V 3PH
Nominal Input Voltage
208V 3PH
APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount
Limited stock exists. Please refer to the Galaxy VS range for replacements.
Includes: Installation guide, User manual

Smart-UPS VT Features & Benefits

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Serviceability

Shippable with modules installed
Enables pre-installation UPS staging and testing and faster installation.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).

Total cost of Ownership

Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
LED status indicators
Quickly understand unit and power status with visual indicators.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Programmable frequency
Ensures compatibility with different input frequencies.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
SmartSlot
Customize UPS capabilities with management cards.

Availability

Scalable runtime
Allows additional run time to be quickly added as needed.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Cold-start capable
Provides temporary battery power when the utility power is out.

Marketing features

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Input

Input frequency
60 Hz

Physical

Maximum Height
1487MM, 148.7CM
Maximum Width
351MM, 35.1CM
Maximum Depth
837MM, 83.7CM
Net Weight
127.0KG
Shipping weight
156.0KG
Shipping Height
1664MM, 166.37CM
Shipping Width
724MM, 72.39CM
Shipping Depth
1105MM, 110.49CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
0 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
UL 1778
Standard warranty
1 year repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services