APC Smart-UPS RT 15kVA RM 208V

APC Smart-UPS RT 15kVA RM 208V Front Left
APC Smart-UPS RT 15kVA RM 208V Front Left
APC Smart-UPS RT 15kVA RM 208V Front Left
APC Smart-UPS RT 15kVA RM 208V Front Left
APC Smart-UPS RT 15kVA RM 208V Front Left
APC Smart-UPS RT 15kVA RM 208V Back
APC Smart-UPS RT 15kVA RM 208V Back
APC Smart-UPS RT 15kVA RM 208V Miscellaneous
APC Smart-UPS RT 15kVA RM 208V Front Left
APC Smart-UPS RT 15kVA RM 208V Front Left
APC Smart-UPS RT 15kVA RM 208V Front Left
APC Smart-UPS RT 15kVA RM 208V Back
APC Smart-UPS RT 15kVA RM 208V Back
APC Smart-UPS RT 15kVA RM 208V Miscellaneous
RoHS
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: CD with software, Rack mounting support rails, Smart UPS signalling RS-232 cable, User manual, Web/SNMP management card

View Product Overview

SURT15KRMXLT Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (12000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
12.0kWatts / 15.0kVA
Rack Height
12U
Output Connections
(2) NEMA L6-30R (Battery Backup)
(4) NEMA L6-20R (Battery Backup)
Nominal Output Voltage
208V
Nominal Input Voltage
208V
Input Connections
Hard wire 3-wire (2P + E)
Maximum Input Current
85.0A
APC Smart-UPS RT 15kVA RM 208V
High density, double-conversion on-line power protection with scalable runtime
Includes: CD with software, Rack mounting support rails, Smart UPS signalling RS-232 cable, User manual, Web/SNMP management card
  • LCD display
    Manage the UPS locally through a text-based display that allows quick diagnosis via stored alarm conditions and events.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Removable input/output wiring tray
    Allows quick and easy installation and maintenance of the UPS.

Smart-UPS On-Line Features & Benefits

Adaptability

Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.

Availability

Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Scalable runtime
Allows additional run time to be quickly added as needed.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Manageability

Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LED status indicators
Quickly understand unit and power status with visual indicators.
Serial connectivity
Provides management of the UPS via a serial port.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
SmartSlot
Customize UPS capabilities with management cards.

Marketing features

Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.

Protection

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Cold-start capable
Provides temporary battery power when the utility power is out.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Gambia, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Output

Max Configurable Power (Watts)
12.0kWatts / 15.0kVA
Output Voltage Note
Configurable for 208 or 240 nominal output voltage
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz Sync to mains
Other Output Voltages
240
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
60 seconds at 125% and 30 seconds at 150%
Bypass
Built-in static bypass, Internal bypass (automatic and manual), Optional external bypass

Input

Input frequency
40 - 70 Hz Auto-sensing
Input voltage range for main operations
160 - 280V
Input Total Harmonic Distortion
Less than 5 % for full load
Other Input Voltages
240
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
4
Typical recharge time
2hour(s)
Nominal Battery Voltage
+/- 192 V (split battery referenced to neutral)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
4
Battery Charge Power (Watts)
1.91kWatts
Extendable Run Time
1
Extended Run Options
End of Discharge Battery Voltage
+/- 154 V
Efficiency in Battery Operation
93.0 %

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot, SmartSlot
Pre-Installed SmartSlot™ Cards
Control panel
Multifunction LCD status and control console
Audible Alarm
Audible and visible alarms : configurable delays
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
533MM, 53.3CM
Maximum Width
432MM, 43.2CM
Maximum Depth
773MM, 77.3CM
Net Weight
247.73KG
Shipping weight
314.09KG
Shipping Height
990MM, 99.0CM
Shipping Width
610MM, 61.0CM
Shipping Depth
1003MM, 100.3CM
Color
Black
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
50.0dBA
Online thermal dissipation
2610.0BTU/hr
Protection Class
IP20

Conformance

Approvals
OSHPD, UL 1778
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services