Our Brands

APC NetShelter CX, 38U, Soundproof Server Rack Enclosure, 200V to 230V, Grey and Oak, 1950H x 750W x 1130D mm

APC NetShelter CX, 38U, Soundproof Server Rack Enclosure, 200V to 230V, Grey and Oak, 1950H x 750W x 1130D mm Front Left
APC NetShelter CX, 38U, Soundproof Server Rack Enclosure, 200V to 230V, Grey and Oak, 1950H x 750W x 1130D mm Front Left
APC NetShelter CX, 38U, Soundproof Server Rack Enclosure, 200V to 230V, Grey and Oak, 1950H x 750W x 1130D mm Front Left
APC NetShelter CX, 38U, Soundproof Server Rack Enclosure, 200V to 230V, Grey and Oak, 1950H x 750W x 1130D mm Front Right
APC NetShelter CX, 38U, Soundproof Server Rack Enclosure, 200V to 230V, Grey and Oak, 1950H x 750W x 1130D mm Front Straight
APC NetShelter CX, 38U, Soundproof Server Rack Enclosure, 200V to 230V, Grey and Oak, 1950H x 750W x 1130D mm Back
APC NetShelter CX, 38U, Soundproof Server Rack Enclosure, 200V to 230V, Grey and Oak, 1950H x 750W x 1130D mm Front Left
APC NetShelter CX, 38U, Soundproof Server Rack Enclosure, 200V to 230V, Grey and Oak, 1950H x 750W x 1130D mm Front Right
APC NetShelter CX, 38U, Soundproof Server Rack Enclosure, 200V to 230V, Grey and Oak, 1950H x 750W x 1130D mm Front Straight
APC NetShelter CX, 38U, Soundproof Server Rack Enclosure, 200V to 230V, Grey and Oak, 1950H x 750W x 1130D mm Back
Green Premium™
RoHS
  • Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

  • Includes: Casters, Installation guide, Key(s), Leveling feet, Rack power distribution unit (PDU), Side panels

View Product Overview

AR4038I Features

Key Features

Rack Height
38U
Rack Width
19"
Nominal Input Voltage
200V, 208V, 230V
Input Connections
IEC 60320 C14
Cord Length
2meters
APC NetShelter CX, 38U, Soundproof Server Rack Enclosure, 200V to 230V, Grey and Oak, 1950H x 750W x 1130D mm
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
Includes: Casters, Installation guide, Key(s), Leveling feet, Rack power distribution unit (PDU), Side panels
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Adjustable Front Vertical Mounting Rail
    The front mounting rails can be adjusted to allow for various mounting depths and to allow for additional clearance from the front door.
  • Adjustable leveling feet
    Leveling feet can be quickly adjusted through the use of a screwdriver or drill, eliminating the need to reach underneath with a wrench.
  • Dedicated rear cable access point
    The cable port has a capacity of up to 400 cables and is situated perfectly for ground or under-floor cabling.
  • Four vertical 0U accessory channels and cable containment brackets
    Provides multiple mounting locations for cable management accessories and rack PDUs without using critical equipment space.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power distribution
    Provided with a rack power distribution unit servers and other equipment are ready for deployment.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Removable side panels
    Provides customers with easy accessibility to equipment.

NetShelter CX Enclosures Features & Benefits

Agility

Acoustic foam lining for noise dampening
Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
Plug and Play setup
Fast and Easy set up
Light oak veneer finish
The enclosure blends discretely into almost any office environment.
Special packaging options for shipping rack with equipment pre-racked
Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside. Extensive industry experience with the leading IT manufacturers and most recently certified with Cisco® for pre-racking and shipping Cisco Unified Computing Systems (UCS). Check apc.com for enclosure size options and availability.
Lockable front doors
Protect IT equipment from unwanted access
Toolless Rack Mounting Capabilities
Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.

Product Distribution

Aruba, Switzerland, Germany, Spain, Portugal

Technical Specifications

Input

Input frequency
50/60 Hz
Number of Power Cords
1

Physical

Maximum Height
1950MM, 195.0CM
Maximum Width
750MM, 75.0CM
Maximum Depth
1130MM, 113.0CM
Net Weight
199.5KG
Shipping weight
241.0KG
Shipping Height
2150MM, 215.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
1200MM, 120.0CM
Color
Grey, Oak
Maximum Mounting Depth
800.0MM, 80.01CM
Minimum Mounting Depth
720.0MM, 72.01CM
Units per Pallet
1.0
Weight Capacity (static load)
453.59KG

Environmental

Protection Class
IP44

Conformance

Approvals
EIA-310D, EN 60950
Standard warranty
2 year (manufacturer's defect)

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services