Our Brands

APC Mobile Power Pack, 6000 mAh Li-polymer, Quick Charge 2.0, Black

APC Mobile Power Pack, 6000 mAh Li-polymer, Quick Charge 2.0, Black Front Left
APC Mobile Power Pack, 6000 mAh Li-polymer, Quick Charge 2.0, Black Front Left
APC Mobile Power Pack, 6000 mAh Li-polymer, Quick Charge 2.0, Black Front Left
APC Mobile Power Pack, 6000 mAh Li-polymer, Quick Charge 2.0, Black Back
APC Mobile Power Pack, 6000 mAh Li-polymer, Quick Charge 2.0, Black Miscellaneous
APC Mobile Power Pack, 6000 mAh Li-polymer, Quick Charge 2.0, Black Front Left
APC Mobile Power Pack, 6000 mAh Li-polymer, Quick Charge 2.0, Black Back
APC Mobile Power Pack, 6000 mAh Li-polymer, Quick Charge 2.0, Black Miscellaneous
RoHS
  • Portable power for mobile devices.

  • Includes: USB power adapter, User manual

View Product Overview

M6BK Features

Key Features

Nominal Input Voltage
5V
APC Mobile Power Pack, 6000 mAh Li-polymer, Quick Charge 2.0, Black
Portable power for mobile devices.
Includes: USB power adapter, User manual
  • LED battery charge indicator
    Push-button activated LED display provides battery charge status.

Mobile Power Packs Features & Benefits

Availability

Efficient charging
Extends the Mobile Power Pack's battery life by automatically shutting down when the connected devices have completely charged.

Convenience

LED battery charge indicator
Push-button activated LED display provides battery charge status.

Compatiblity

Mobile device compatible
Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Battery Capacity (mAh)
6000
Battery Output Voltage
5 V

Input

Input Power
10 Watts

Batteries & Runtime

Battery type
Li-Poly (Lithium-Polymer)
Expected Battery Life (years)
1
Battery life (number of cycles)
360 cycles

Physical

Maximum Height
114MM, 11.35CM
Maximum Width
64MM, 6.44CM
Maximum Depth
14MM, 1.44CM
Net Weight
0.16KG
Shipping weight
0.2KG
Shipping Height
192MM, 19.2CM
Shipping Width
108MM, 10.8CM
Shipping Depth
20MM, 1.95CM
Units per Pallet
1152.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
0 - 50 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 3048meters

Conformance

Approvals
CE Mark, EN/IEC 60950-1, FCC part 15 class B
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services