Our Brands

APC Essential SurgeArrest 6 Outlets 120V Latin America

APC Essential SurgeArrest 6 Outlets 120V Latin America Front Left
APC Essential SurgeArrest 6 Outlets 120V Latin America Front Left
APC Essential SurgeArrest 6 Outlets 120V Latin America Front Left
APC Essential SurgeArrest 6 Outlets 120V Latin America Front Left
APC Essential SurgeArrest 6 Outlets 120V Latin America Front Left
APC Essential SurgeArrest 6 Outlets 120V Latin America Front Left
APC Essential SurgeArrest 6 Outlets 120V Latin America Front Left
APC Essential SurgeArrest 6 Outlets 120V Latin America Front Left
Green Premium™
RoHS
  • Basic Protection Against Power Surges for Computers and Electronics

View Product Overview

P6B-LM Features

Key Features

Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
APC Essential SurgeArrest 6 Outlets 120V Latin America
Basic Protection Against Power Surges for Computers and Electronics
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Status Indicator LED's
    Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

SurgeArrest Essential Features & Benefits

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.

Product Distribution

Anguilla, Aruba, Barbados, Bermuda, Bahamas, Belize, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Venezuela

Technical Specifications

Output

Number of Outlets
6.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Number of Power Cords
1
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
840Joules
Peak Current Common Mode
30kAmps
Peak Current Normal Mode
10kAmps

Physical

Maximum Height
292MM, 29.2CM
Maximum Width
57MM, 5.7CM
Maximum Depth
38MM, 3.8CM
Net Weight
0.45KG
Shipping weight
0.6KG
Shipping Height
338MM, 33.8CM
Shipping Width
147MM, 14.7CM
Shipping Depth
38MM, 3.8CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
406 x 307 x 356MM
Master Carton Units
12.0
Master Carton Weight
8.4
Units per Pallet
768.0
SCC Codes
10731304255342

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, NOM, UL 1449
Equipment protection policy
Lifetime : $25000
Standard warranty
Limited Lifetime

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services