Our Brands

APC Back-UPS 1000VA 230V

APC Back-UPS 1000VA 230V Front Left
APC Back-UPS 1000VA 230V Front Left
APC Back-UPS 1000VA 230V Front Left
APC Back-UPS 1000VA 230V Front Left
APC Back-UPS 1000VA 230V Back
APC Back-UPS 1000VA 230V Back
APC Back-UPS 1000VA 230V Front Left
APC Back-UPS 1000VA 230V Front Left
APC Back-UPS 1000VA 230V Back
APC Back-UPS 1000VA 230V Back
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: (2) Detachable IEC C13 to IEC C14 power cords, CD with software, Cord management straps, Telephone cable, USB cable, User manual, Warranty card

View Product Overview

BR1000I Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (600 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
600 Watts / 1.0kVA
Rack Height
2U
Output Connections
(6) IEC 60320 C13 (Battery Backup)
(2) IEC 60320 C13 (Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
APC Back-UPS 1000VA 230V
Battery Backup & Surge Protector for Electronics and Computers
Includes: (2) Detachable IEC C13 to IEC C14 power cords, CD with software, Cord management straps, Telephone cable, USB cable, User manual, Warranty card
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

Aruba, South Korea

Technical Specifications

Output

Max Configurable Power (Watts)
600 Watts / 1.0kVA
Topology
Line interactive
Maximum Output Current
10

Input

Input frequency
47 - 63 Hz
Input voltage range for main operations
160 - 286 Adjustable, 175 - 295V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
15hour(s)
Replacement Battery
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
11 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
180Joules
Data Line Protection
RJ11 modem/fax/DSL protection (two wire single line), RJ45 10/100 Base-T Ethernet protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
371MM, 37.1CM
Maximum Width
86MM, 8.6CM
Maximum Depth
333MM, 33.3CM
Net Weight
10.61KG
Shipping weight
11.82KG
Shipping Height
455MM, 45.5CM
Shipping Width
203MM, 20.3CM
Shipping Depth
416MM, 41.6CM
Color
Beige
Master Carton Units
1.0
Units per Pallet
30.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
180.0BTU/hr

Conformance

Approvals
A-Tick, C-Tick, CE, GOST, VDE
Equipment protection policy
Lifetime : 150000 euros, Lifetime : 200000 AUD, Lifetime : 75000 GBP
Standard warranty
2 years repair or replace

Options

Services