APC BACK-UPS 1200VA 120V
-
High Performance Battery Backup & Protection for Business Computers
-
Includes: CD with software, Cord management straps, Telephone cable, USB cable, User manual
Replacement battery
User replaceable battery not available
BR1200 Features
Key Features
Run time for load
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (780W)
Please enter load to see estimated run time
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
780 Watts
/ 1.2kVA
Rack Height
2U
Output Connections
(6)
NEMA 5-15R
(Battery Backup)
(2)
NEMA 5-15R
(Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
APC BACK-UPS 1200VA 120V
High Performance Battery Backup & Protection for Business Computers
Includes: CD with software, Cord management straps, Telephone cable, USB cable, User manual
-
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
-
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
-
Audible alarms
Provides notification of changing utility power and UPS power conditions
-
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
-
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
-
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
-
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
-
Cold-start capable
Provides temporary battery power when the utility power is out.
-
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
-
Disconnected battery notification
Warns when a battery is not available to provide backup power.
-
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
LED status indicators
Quickly understand unit and power status with visual indicators.
-
Lifetime data recovery warranty
Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
-
Safety-agency approved
The UPS is UL1778 Listed
-
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
-
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
-
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Back-UPS RS Features & Benefits
Marketing features
Boost and Trim Automatic Voltage Regulation (AVR)
Automatically corrects low and high voltage conditions, allowing you to work through brownouts and overvoltages without discharging the battery. This saves battery life, increases uptime, and improves your productivity.
Lifetime data recovery warranty
Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Serial connectivity
Provides management of the UPS via a serial port.
Manageability
Intelligent battery management
Micro-processor controlled battery charging and diagnostic testing ensures maximum battery life.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Convenience
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Cold-start capable
Provides temporary battery power when the utility power is out.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Resettable circuit breakers
Enables a quick recovery from overload events.
LED status indicators
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Protection
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands
Output
Max Configurable Power (Watts)
780 Watts
/ 1.2kVA
Topology
Line interactive
Maximum Output Current
12
Input
Input frequency
47 - 63 Hz
Input voltage range for main operations
78 - 152 Adjustable, 88 - 148V
Number of Power Cords
1
Batteries & Runtime
Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
15hour(s)
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
14 Watts
Runtime
Communications & Management
Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Surge Protection and Filtering
Surge energy rating
420Joules
Data Line Protection
RJ45 10/100 Base-T Ethernet protection, RJ45 modem/fax protection (two wire single line)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
371MM, 37.1CM
Maximum Width
86MM, 8.6CM
Maximum Depth
333MM, 33.3CM
Net Weight
10.0KG
Shipping weight
10.45KG
Shipping Height
455MM, 45.5CM
Shipping Width
203MM, 20.3CM
Shipping Depth
416MM, 41.6CM
Color
Beige
Master Carton Units
1.0
Units per Pallet
30.0
SCC Codes
10731304226274
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
180.0BTU/hr
Conformance
Approvals
CUL listed, FCC part 15 class B, FCC part 68, UL 1449, UL 1778, UL listed
Equipment protection policy
Lifetime : $150000
Standard warranty
3 years repair or replace