Our Brands

20' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P

20' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P Front Left
20' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P Front Left
20' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P Front Left
20' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P Front Left
20' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P Front Left
20' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P Front Left
20' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P Front Left
20' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P Front Left
  • Breakers, Cordsets and Accessories for simplified power distribution management.

  • Includes: Installation guide

View Product Overview

PDW20L21-20XC Features

Key Features

Nominal Output Voltage
120V, 208V 3PH
Nominal Input Voltage
208V 3PH
Input Connections
NEMA L21-20P
20' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P
Breakers, Cordsets and Accessories for simplified power distribution management.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.

Configurable Power Accessories Features & Benefits

Agility

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Belgium, Bolivia, Brazil, Belize, Canada, Switzerland, Colombia, Costa Rica, Serbia and Montenegro, Dominican Republic, Ecuador, Ethiopia, Guatemala, Guyana, Honduras, Italy, Jamaica, Morocco, Mexico, Nicaragua, Netherlands, Panama, Peru, Puerto Rico, Saudi Arabia, El Salvador, Togo, Taiwan, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Maximum Total Current Draw
20

Input

Acceptable Input Voltage
200 - 240VAC
Number of Power Cords
1
Maximum Line Current
20A

Physical

Maximum Height
64MM, 6.4CM
Maximum Width
51MM, 5.1CM
Maximum Depth
6096MM, 609.6CM
Net Weight
2.95KG
Shipping weight
3.23KG
Shipping Height
102MM, 10.2CM
Shipping Width
305MM, 30.5CM
Shipping Depth
445MM, 44.5CM
Color
Black

Conformance

Approvals
UL listed
Standard warranty
2 years repair or replace

Options

Services