Telecommunication

Reliable and flexible DC power solutions for customer premise broadband, low power wireless and other telecommunication applications.

Clear uninterrupted communication is impossible without a clear uninterrupted power supply. Protecting telecommunication lines from disturbances caused by inadequate or unstable power is as important as protecting computer data flow. Perhaps even more so, because power outages often come hand in hand with natural and other disasters, when the ability to quickly summon help is particularly critical. To protect telecommunication lines from power disturbances, APC by Schneider Electric offers the following two solutions: PowerShield, a DC UPS designed for protecting the customer premise equipment of hybrid fiber-coax, fiber to the home (FTTH), and fixed wireless local loop (FWLL) networks. Magnum VS, a modular, rack-mountable DC power plant for low power wireless, customer premise and distributed network applications.

Read More
Products Part Number
Product PowerShield 27W DC UPS, 13V Out, Floating, 3-Conductor NAM Pwr Cord Part Number CP27U13NA3-S
Availability
Internal Protection Integral over-current protection devices protect the system against overload faults.
Battery voltage temperature compensation Automatic battery float voltage temperature compensation extends battery life and performance
Extendable Run Time Additional batteries can be added to provide power to the load for an extended period of time in the event of utility supply failure.
Serviceability
Front Access Installation and maintenance of all components can be carried out without access to the rear or sides of the cabinet.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Manageability
LED Indicators Provide easy-to-read status of the unit and utility power conditions.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare