Gutor PXC

10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

10 to 80kVA (400V); 25 to 100kVA (208V)
Gutor PXC 3 Phase UPS is the first pre-engineered industrial UPS for light and heavy industrial environments. Highly compact, Gutor PXC works effortlessly with your facility monitoring systems and offers full industrial design options, and a wide temperature range from -10 to +55 °C. It also features top and bottom cable entry and a fully integrated isolation transformer option( 50Hz: available today; 60Hz: coming soon). With full front service access, modular fans, and power modules, the Gutor PXC is one of the easiest UPSs in its class to deploy, install and maintain.

Read More
Products Part Number
Product GUTOR PXC UL 25kVA, 208V, No Transformer, Start Up Part Number GUPXC25FS
Product GUTOR PXC UL 25kVA, 600/208V ISO Transformer Dual Feed, Start Up Part Number GUPXC25LFDIS
Product GUTOR PXC UL 25kVA, 600/208V ISO Transformer Single Feed, Start Up Part Number GUPXC25LFIS
Product GUTOR PXC UL 25kVA, 480/208V ISO Transformer Single Feed, Start Up Part Number GUPXC25GFIS
Product GUTOR PXC UL 25kVA, 480/208V ISO Transformer Dual Feed, Start Up Part Number GUPXC25GFDIS
Product GUTOR PXC UL 37.5kVA, 208V, No Transfomer, Start Up Part Number GUPXC37FS
Product GUTOR PXC UL 37.5kVA, 600/208V ISO Transformer Single Feed, Start Up Part Number GUPXC37LFIS
Product GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Single Feed, Start Up Part Number GUPXC37GFIS
Product GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Dual Feed, Start Up Part Number GUPXC37GFDIS
Product GUTOR PXC UL 37.5kVA, 600/208V ISO Transformer Dual Feed, Start Up Part Number GUPXC37LFDIS
Product GUTOR PXC UL 50kVA, 480/208V ISO Transformer Single Feed, Start Up Part Number GUPXC50GFIS
Product GUTOR PXC UL 50kVA, 208V, No Transformer, Start Up Part Number GUPXC50FS
Product GUTOR PXC UL 50kVA, 600/208V ISO Transformer Dual Feed, Start Up Part Number GUPXC50LFDIS
Product GUTOR PXC UL 50kVA, 480/208V ISO Transformer Dual Feed, Start Up Part Number GUPXC50GFDIS
Product GUTOR PXC UL 50kVA, 600/208V ISO Transformer Single Feed, Start Up Part Number GUPXC50LFIS
Product GUTOR PXC UL 75kVA, 600/208V ISO Transformer Single Feed, Start Up Part Number GUPXC75LFIS
Product GUTOR PXC UL 75kVA, 480/208V ISO Transformer Dual Feed, Start Up Part Number GUPXC75GFDIS
Product GUTOR PXC UL 75kVA, 208V, No Transformer, Start Up Part Number GUPXC75FS
Product GUTOR PXC UL 75kVA, 480/208V ISO Transformer Single Feed, Start Up Part Number GUPXC75GFIS
Product GUTOR PXC UL 75kVA, 600/208V ISO Transformer Dual Feed, Start Up Part Number GUPXC75LFDIS
Product GUTOR PXC UL 100kVA, 480/208V ISO Transformer Dual Feed, Start Up Part Number GUPXC100GFDIS
Product GUTOR PXC UL 100kVA, 480/208V ISO Transformer Single Feed, Start Up Part Number GUPXC100GFIS
Product GUTOR PXC UL 100kVA, 600/208V ISO Transformer Single Feed, Start Up Part Number GUPXC100LFIS
Product GUTOR PXC UL 100kVA, 600/208V ISO Transformer Dual Feed, Start Up Part Number GUPXC100LFDIS
Product GUTOR PXC UL 100kVA, 208V, No Transformer, Start Up Part Number GUPXC100FS
Product GUTOR PXC UL Battery Cabinet, 300A Breaker, 540 Watt/Cell Battery Part Number GUPXCB300CD540
Availability
Flexible Design Available in a wide range of configurations to suit any operating environment
Swappable fan replacement Allows replacement of individual fans without going to bypass increasing availability and load protection.
Dual mains input -standard Standard feature increases availability by allowing the UPS to be connected to two separate power sources.
Advanced electrical features Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Sustainability
EU CoC for UPS Ensures that UPSs sold in the EU are highly efficient
Manageability
Life Cycle monitoring Allows predictive maintenance notification to ensure continuity on the entire UPS system.
LED Indicators Provide easy-to-read status of the unit and utility power conditions.
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
Serviceability
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Life Cycle monitoring Allows predictive maintenance notification to ensure continuity on the entire UPS system.
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Total Cost of Ownership
Wide input voltage range Designed for harsh electrical environments to save battery life.
High efficiency High efficiency rates that remain stable even at lower operating power levels
Robust operation No power derating in kW up to 40 degrees C or 104 degrees F.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare