Network and Server

Power availability and management for entry-level to high-performance servers, storage and business networking systems


 
External battery packs provide healthy runtime improvements for critical business applications. Connect battery packs to your extended-run Smart-UPS to ensure business continuity during prolonged power outages.
Read More
Smart-UPS™ are trusted by millions of IT professionals throughout the world to protect equipment and critical data from costly interruptions by supplying reliable, network-grade power reliably and efficiently. Available in a variety of forms factors and classes (entry level, standard and extended run), there is a model for nearly every application and budget. Standard models are the most popular UPS in the world for business servers, storage and network devices and have long been considered the benchmark for reliability and manageability. Entry level Smart-UPS models are an economical choice for small and medium businesses looking to protect small networking devices, point-of-sale (POS) equipment and entry level servers. The extended run models accept external battery packs for long runtime to power critical servers, security and communication systems through outages that could last hours.
Read More
Smart-UPS On-Line provides high density, true double-conversion on-line power protection for servers, voice / data networks, medical labs, and light industrial applications. Capable of supporting loads from 1 to 20kVA in a rack/tower convertible form, the Smart-UPS On-Line is available from 2U to 12U. Recent family extensions at 15 and 20kVA enable support of power hungry blade servers or heavily loaded equipment racks. When business-critical systems require runtime in hours, not minutes, Smart-UPS On-Line can be configured with matching battery packs to comply with aggressive runtime demands. The included PowerChute management software provides unattended graceful shutdown of network operating systems. All models 5kVA and above include an integrated Network Management Card for remote management (optional on models below 5 kVA). The Smart-UPS On-Line family provides customers with a reliable source of uninterruptible power even in demanding power environments, including very wide input voltage window, extremely tight output voltage regulation, frequency regulation, internal bypass, and input power factor correction.
Read More
Engineered to deliver the highest level of business continuity possible, Symmetra's modular, redundant architecture can scale power and run time as demand increases or when higher levels of availability are required. Integrated network manageability provides real time status updates of UPS health and environmental conditions. Hot-swappable, user replaceable power, battery, and intelligence modules enables low MTTR and ease of service. Symmetra's modular design provides redundant power in a single chassis for business-critical applications in server rooms and network closets.
Read More