Share:

APC Power-Saving Back-UPS ES 8 Outlet 550VA 230V AS 3112

BE550G-AZ

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : CD with software , Telephone Cable , User Manual

$169.99

BE550G-AZ Features

APC Power-Saving Back-UPS ES 8 Outlet 550VA 230V AS 3112

Battery Backup & Surge Protector for Electronics and Computers

Includes : CD with software , Telephone Cable , User Manual

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
Product Distribution
Product Distribution

Australia , New Zealand

Print Technical Specification

Output

  • Output power capacity
    330Watts / 550VA
  • Max Configurable Power (Watts)
    330Watts / 550VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Output Frequency (not synced)
    50Hz +/- 0.1% for 50Hz nominal
  • Other Output Voltages
    220
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Voltage Tolerance
    +/- 5% static and 100% load step
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz
  • Input Connections
    Australian/Chinese
  • Cord Length
    1.83meters
  • Maximum Input Current
    10.0A

Batteries & Runtime

Communications & Management

  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators

Surge Protection and Filtering

  • Surge energy rating
    310Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-45 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    88mm , 8.8CM
  • Maximum Width
    180mm , 18.0CM
  • Maximum Depth
    302mm , 30.2CM
  • Net Weight
    5.5KG
  • Shipping weight
    6.2KG
  • Shipping Height
    128mm , 12.8CM
  • Shipping Width
    235mm , 23.5CM
  • Shipping Depth
    393mm , 39.3CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    405mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    13.0
  • Pallet Dimensions
    48inches
  • # of Layers per Pallet
    4.0
  • # of Units per Layer per Pallet
    20.0
  • Pallet Weight
    1230.0lbs.
  • Units per Pallet
    48.0
  • SCC Codes
    1073130427541 8

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-9000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9000meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA

Conformance

  • Approvals
    A-tick, C-tick, CE, Telepermit
  • Equipment protection policy
    Lifetime : 150000 AUD
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

93KB

Updated On

2018-06-19

Addendum of Back-UPS BE550G-AZ, BE700G-AZ, BR550GI, BR900GI, BR1200GI BR1500GI - RCM approval replacing A-Tick and C-Tick
PDF

Size

78KB

Updated On

2018-06-19

User manual for Back-UPS ES BE550G/BE700G English
PDF

Size

35KB

Updated On

2017-06-26

Warranty Card for Australia-specific Back-UPS, Back-UPS Pro and SurgeArrest skus to meet Australian Consumer Law
Brochure
Title
Size
Updated On
PDF

Size

226KB

Updated On

2017-11-07

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

74KB

Updated On

2016-12-22

A-Tick approval for BE550G-AZ and BE700G-AZ
PDF

Size

205KB

Updated On

2016-12-22

C-Tick approval for model BE700G-AZ and BE550G-AZ
Environmental Profile
Title
Size
Updated On
PDF

Size

382KB

Updated On

2018-10-04

Product Environmental Profile 2 for the Back-UPS Product Range
PDF

Size

310KB

Updated On

2018-10-04

End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
Title
Size
Updated On

Category

Sub-Category


1 Year NBD 1P Advantage Plan for (1) Back-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLN1P-BU-01
$409.00
(1) YR NBD On-Site Service Upgrade to Factory Warranty for (1) BACK-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPGFWOS-BU-01
$359.99
5 X 8 Power Up for Smart-UPS

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP-BU-01
$949.00
3 Year Renewal Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXT3YR-BU-01
$149.99
1 Year Concurrent Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXT1YR-BU-01
$49.99
APC Replacement Battery Cartridge #110

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC110
$189.99
1 Year Renewal Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXT1YR-BU-01
$69.99
(1) Preventive Maintenance for Back-UPS

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product