Rack-Mount 15" LCD/Keyboard Drawer Japan Beige

Rack-Mount 15" LCD/Keyboard Drawer Japan Beige Front Left
Rack-Mount 15" LCD/Keyboard Drawer Japan Beige Front Left
Rack-Mount 15" LCD/Keyboard Drawer Japan Beige Front Left
Rack-Mount 15" LCD/Keyboard Drawer Japan Beige Front Left
  • 1U rack-mountable keyboard, mouse, and LCD console

  • Includes: (1) IEC to IEC 320 power cord, (1) IEC to NEMA 5-15P power cord, Cable management arm, Mounting hardware, User manual

View Product Overview

AR8215J Features

Key Features

Rack Height
1U
Nominal Input Voltage
100V, 120V, 208V, 230V
Input Connections
IEC 60320 C14, NEMA 5-15P
Cord Length
1.8meters
Rack-Mount 15" LCD/Keyboard Drawer Japan Beige
1U rack-mountable keyboard, mouse, and LCD console
Includes: (1) IEC to IEC 320 power cord, (1) IEC to NEMA 5-15P power cord, Cable management arm, Mounting hardware, User manual
  • Adjustable mounting depth
    Vertical mounting rails are adjustable for equipment with various mounting depths.
  • Full Size Keyboard
    Full size keyboard with integrated number pad.
  • Low power consumption
    Uses less than half the power of comparable CRT monitors.
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.
  • On-Screen Display (OSD) adjustments
    Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.
  • PS/2 terminations
    Connect to a server or KVM switch via standard PS/2 connectors.
  • Standard VGA termination
    Connects to a server or KVM switch via a standard VGA connector.

NetShelter Rack LCD Consoles Features & Benefits

Marketing features

Occupies 1U of rack space
Occupies only 1U of rack space. Traditional CRT monitors require 10U to 13U.
Full Size Keyboard
Full size keyboard with integrated number pad.

Total cost of Ownership

Power tilt sensor
Save power by automatically powering down the device when it is closed.
PS/2 terminations
Connect to a server or KVM switch via standard PS/2 connectors.
Standard VGA termination
Connects to a server or KVM switch via a standard VGA connector.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Occupies 1U of rack space
Conserve valuable rack space in the data center.
Low Cooling Requirements
Emits less heat than comparable CRT monitors .
Low power consumption
Uses less than half the power of comparable CRT monitors.
Integrated touchpad pointing device Integrated Trackball
Eliminates the need for a separate, external mouse.

Agility

Slide rails
Quickly and easily install in square, round, and threaded hole racks.
Cable management arm
Prevent interference with surrounding devices by organizing multiple cables.
On-Screen Display (OSD) adjustments
Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.
Quick release tabs
Insert or remove the device with ease.

Product Distribution

Afghanistan, Australia, China, Fiji, Hong Kong, Indonesia, India, Japan, South Korea, Myanmar, Malaysia, New Zealand, Philippines, Pakistan, Singapore, Thailand, Taiwan, Vietnam

Technical Specifications

Input

Input frequency
50/60 Hz
Number of Power Cords
1

Physical

Maximum Height
45MM, 4.45CM
Maximum Width
451MM, 45.09CM
Maximum Depth
660MM, 66.04CM
Net Weight
14.55KG
Shipping weight
17.27KG
Shipping Height
159MM, 15.88CM
Shipping Width
610MM, 60.96CM
Shipping Depth
864MM, 86.36CM
Color
Beige
Units per Pallet
14.0

Conformance

Approvals
CE, CUL listed, EIA-310D, FCC part 15 class B, GOST, UL listed, VCCI
Standard warranty
1 year repair or replace

ts_Supported_Hardware

Brightness
200.0
Display Colors
1.67E7
Keyboard Type
PS/2 104-key keyboard
Panel Size
381.0Diagonal Inches
LCD Power Consumption
25 Watts
LCD Power Supply
AC 90 - 264 V 50/60 Hz Watts
Pixel Pitch
0.297
Trackball Type
PS/2 mouse
Viewing Angle
60/60/55/55 (L/R/U/D)

Options

Services