Our Brands

PowerShield 27W DC UPS, 13V Out, Floating, 3-Conductor ANZ Pwr Cord

PowerShield 27W DC UPS, 13V Out, Floating, 3-Conductor ANZ Pwr Cord Front Left
PowerShield 27W DC UPS, 13V Out, Floating, 3-Conductor ANZ Pwr Cord Front Left
PowerShield 27W DC UPS, 13V Out, Floating, 3-Conductor ANZ Pwr Cord Front Left
PowerShield 27W DC UPS, 13V Out, Floating, 3-Conductor ANZ Pwr Cord Front Left
PowerShield 27W DC UPS, 13V Out, Floating, 3-Conductor ANZ Pwr Cord Front Straight
PowerShield 27W DC UPS, 13V Out, Floating, 3-Conductor ANZ Pwr Cord Front Left
PowerShield 27W DC UPS, 13V Out, Floating, 3-Conductor ANZ Pwr Cord Front Left
PowerShield 27W DC UPS, 13V Out, Floating, 3-Conductor ANZ Pwr Cord Front Straight
RoHS
  • Reliable and flexible DC power solutions for customer premise broadband, low power wireless and other telecommunication applications.

  • Includes: User manual

View Product Overview

CP27U13AZ3-F Features

Key Features

Output power capacity
27 Watts / 27VA
Output Connections
(2) Screw terminals
(2) Screw Terminals
Input Connections
IEC 60320 C5
Cord Length
2meters
PowerShield 27W DC UPS, 13V Out, Floating, 3-Conductor ANZ Pwr Cord
Reliable and flexible DC power solutions for customer premise broadband, low power wireless and other telecommunication applications.
Includes: User manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic restart
    Returns the unit to its last operating status in the event of a power failure.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Extendable Run Time
    Meet long run-time needs.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Lightning and Surge Protection
    When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.
  • Replace Battery LED
    An external Replace Battery LED informs the end-user that the battery needs to be replaced.
  • Status Indicator LED's
    Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Telecommunication Features & Benefits

Serviceability

Front Access
Installation and maintenance of all components can be carried out without access to the rear or sides of the cabinet.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Availability

Battery voltage temperature compensation
Automatic battery float voltage temperature compensation extends battery life and performance
Extendable Run Time
Additional batteries can be added to provide power to the load for an extended period of time in the event of utility supply failure.
Internal Protection
Integral over-current protection devices protect the system against overload faults.

Product Distribution

Argentina, Australia, Chile, New Zealand

Technical Specifications

Output

Max Configurable Power (Watts)
27 Watts / 27VA
Output Voltages
12

Input

Input frequency
47 - 70 Hz Auto-sensing, 50/60 Hz
Input voltage range for main operations
87 - 264V
Input Voltages
100 - 240
Number of Power Cords
1

Communications & Management

Control panel
LED Status display with on line : on battery, Output power on indicator LED
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Physical

Maximum Height
190MM, 19.0CM
Maximum Width
241MM, 24.1CM
Maximum Depth
76MM, 7.6CM
Net Weight
3.41KG
Shipping weight
4.09KG
Shipping Height
343MM, 34.3CM
Shipping Width
343MM, 34.3CM
Shipping Depth
114MM, 11.4CM
Color
Beige
Units per Pallet
90.0

Environmental

Operating Temperature
-20 - 50 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, cUL listed, EN 55022 class B, EN 60950, EN 61000-3-2, FCC part 15 class B, IEC 60950, RCM, UL 60950, UL listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services