Our Brands

NetShelter SX 48U 1200mm Deep Split Side Panels Black Qty 2

NetShelter SX 48U 1200mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1200mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1200mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1200mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1200mm Deep Split Side Panels Black Qty 2 Front Straight
NetShelter SX 48U 1200mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1200mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1200mm Deep Split Side Panels Black Qty 2 Front Straight
Green Premium™
RoHS
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Installation guide, Key(s), Slam latches

View Product Overview

AR7304 Features

NetShelter SX 48U 1200mm Deep Split Side Panels Black Qty 2
Rack system components that can be added to existing racks if requirements change.
Includes: Installation guide, Key(s), Slam latches
  • Half-height side panels
    Half-height quick release side panels reduce size and weight for easy handling and access to equipment. Side panels are lockable utilizing a single key with the doors.
  • Protective grounding provisions
    NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Product Distribution

United Arab Emirates, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Honduras, Croatia, Hungary, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
966MM, 96.6CM
Maximum Width
1097MM, 109.7CM
Maximum Depth
13MM, 1.3CM
Net Weight
14.55KG
Shipping weight
28.41KG
Shipping Height
1092MM, 109.2CM
Shipping Width
1194MM, 119.4CM
Shipping Depth
184MM, 18.4CM
Color
Black
Side Panels
18.0gauge

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services